/
Products
/
QPB8888

QPB8888

xPON Video Receiver

The QPB8888 is a 45 - 1200 MHz  High Gain Low EIN RF Optical Reciever for PON anmd RFOG applications.

The QPB8888 is a video receiver integrated circuit (IC) which provides a low noise analog interface to optical access triplexer modules used in single family ONTs in fiber to the premise (FTTP) applications. The QPB8888 exhibits low input noise and distortion to meet critical FTTP link requirements. QPB8888, with recommended external control circuitry, provides automatic gain control to maintain a constant +19 to +23 dBmV / channel output to insure consistent video quality. It runs on a single +12 V supply eliminating the need for an extra ONT supply.

Discontinued
i
End of Life announced December 12, 2023 (PCN 23-0169).
Last Time Buy: July 15, 2024
Contact your local sales representative for assistance.
Product Data SheetRev E – 04/29/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
15
Buy Online
RFMW
300
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
15
Buy Online
RFMW
300
Buy Online

Key Features

  • +12 V Single Supply Operation
  • +5 V Configeration Option
  • Low Power Consumption 1.3 W @ 12 V
  • Low Noise 3.5 pA / √Hz EINC
  • Linearity: +22 dBmV RF Output per Channel (79-NTSC Equivalent Channels)
    • -65 dBc CSO
    • -66 dBc CTB
  • 45 - 1200 MHz Operational Bandwidth
  • Best-in-Class +22 dBmV per Channel RF Output Capability

Typical Applications

  • RF Optical Reciever for PON and RFOG applications
  • xPON RF Overlay Video Receiver for FTTX Triplexer-Equipped Optical Network Termination (ONT)
  • RFoG Network Interface Unit (NIU)

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
37.5
CSO (dBc)
-65
CTB (dBc)
-66
Voltage (V)
12
Current (mA)
130
Package Type
20 PIN QFN
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 04/29/2019
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
QPB8888

QPB8888

xPON Video Receiver

The QPB8888 is a 45 - 1200 MHz  High Gain Low EIN RF Optical Reciever for PON anmd RFOG applications.

The QPB8888 is a video receiver integrated circuit (IC) which provides a low noise analog interface to optical access triplexer modules used in single family ONTs in fiber to the premise (FTTP) applications. The QPB8888 exhibits low input noise and distortion to meet critical FTTP link requirements. QPB8888, with recommended external control circuitry, provides automatic gain control to maintain a constant +19 to +23 dBmV / channel output to insure consistent video quality. It runs on a single +12 V supply eliminating the need for an extra ONT supply.

Discontinued
i
End of Life announced December 12, 2023 (PCN 23-0169).
Last Time Buy: July 15, 2024
Contact your local sales representative for assistance.
Product Data SheetRev E – 04/29/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
15
Buy Online
RFMW
300
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
15
Buy Online
RFMW
300
Buy Online

Key Features

  • +12 V Single Supply Operation
  • +5 V Configeration Option
  • Low Power Consumption 1.3 W @ 12 V
  • Low Noise 3.5 pA / √Hz EINC
  • Linearity: +22 dBmV RF Output per Channel (79-NTSC Equivalent Channels)
    • -65 dBc CSO
    • -66 dBc CTB
  • 45 - 1200 MHz Operational Bandwidth
  • Best-in-Class +22 dBmV per Channel RF Output Capability

Typical Applications

  • RF Optical Reciever for PON and RFOG applications
  • xPON RF Overlay Video Receiver for FTTX Triplexer-Equipped Optical Network Termination (ONT)
  • RFoG Network Interface Unit (NIU)

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
37.5
CSO (dBc)
-65
CTB (dBc)
-66
Voltage (V)
12
Current (mA)
130
Package Type
20 PIN QFN
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 04/29/2019
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks