/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPB8958

QPB8958

47 - 1000 MHz 34 dB CATV Push Pull Amplifier

The QPB8958 is a GaAs pHEMT/MESFET 75-ohm push-pull RF amplifier IC featuring over 34 dB of flat gain and low noise. This IC is designed to support DOCSIS applications up to 1000 MHz using a single 24 V supply. The QPB8958 offers low noise and low distortion at high efficiency consuming only 5.8 W in a 5.0 x 7.0 QFN package. Its compact size and low Θ jc enable integration that is ideally suited for hybrid module applications.

Not Recommended For New Designs
i
Product Data SheetRev G – 08/05/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High Gain: 34 dB @ 1000 MHz
  • Adjustable Bias
  • 46 dBmv/ch flat
  • Low Noise: 4 dB
  • Excellent Composite Distortion
  • Compact Size: 40P 5.0 x 7.0 QFN

Typical Applications

  • Broadband CATV Hybrid modules
  • Head End CMTS equipment
  • CATV amplifiers

Parameters

Type
PA
Frequency Min (MHz)
47
Frequency Max (MHz)
1,000
Gain (dB)
34
TCP (dBmV)
N/A
CCN (dB)
N/A
MER (dB)
N/A
NF (dB)
4
Voltage (V)
24
Current (mA)
240
Package Type
40P QFN
Package Size (mm)
5.0 x 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev G – 08/05/2021
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPB8958

QPB8958

47 - 1000 MHz 34 dB CATV Push Pull Amplifier

The QPB8958 is a GaAs pHEMT/MESFET 75-ohm push-pull RF amplifier IC featuring over 34 dB of flat gain and low noise. This IC is designed to support DOCSIS applications up to 1000 MHz using a single 24 V supply. The QPB8958 offers low noise and low distortion at high efficiency consuming only 5.8 W in a 5.0 x 7.0 QFN package. Its compact size and low Θ jc enable integration that is ideally suited for hybrid module applications.

Not Recommended For New Designs
i
Product Data SheetRev G – 08/05/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High Gain: 34 dB @ 1000 MHz
  • Adjustable Bias
  • 46 dBmv/ch flat
  • Low Noise: 4 dB
  • Excellent Composite Distortion
  • Compact Size: 40P 5.0 x 7.0 QFN

Typical Applications

  • Broadband CATV Hybrid modules
  • Head End CMTS equipment
  • CATV amplifiers

Parameters

Type
PA
Frequency Min (MHz)
47
Frequency Max (MHz)
1,000
Gain (dB)
34
TCP (dBmV)
N/A
CCN (dB)
N/A
MER (dB)
N/A
NF (dB)
4
Voltage (V)
24
Current (mA)
240
Package Type
40P QFN
Package Size (mm)
5.0 x 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev G – 08/05/2021
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks