/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
QPB9011

QPB9011

2300 - 2700 MHz 2 W Digital Control Variable Gain Amplifier

The QPB9011 is a digital variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. This amplifier module integrates gain blocks, a digital-step attenuator (DSA), and a high linearity 2 W amplifier. The module has the added feature of integrating all matching components, bias chokes and blocking capacitors. The internal 6-bit DSA provides a 31.5 dB gain control range in 0.5 dB steps, controlled with a serial periphery interface (SPITM). The module is integrated with low current amplifier shutdown capability.

The QPB9011 features variable gain from 12.5 dB to 44 dB at 2.6 GHz, +37 dBm output IP3 (at ATTN = 10dB), and +32 dBm P1dB. The module operates from a single +5V supply and is available in a compact 28-pad 6.0 x 6.0 mm leadless SMT package.

Discontinued
i
Product Data Sheet03/19/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 2.3 - 2.7 GHz frequency range
  • 44 dB Maximum Gain at 2.6 GHz
  • 31.5 dB Gain Range in 0.5 dB Steps
  • +37 dBm Output IP3 (at ATTN = 10 dB)
  • +32 dBm Output P1dB
  • ACLR -50 dBc, LTE 20 MHz, Pout 20 dBm
  • Fully Internally Matched Module
  • Integrated Blocking Capacitors, Bias Inductors
  • Integrated Amplifier Shutdown Function
  • 3-wire SPI Control

Typical Applications

  • Wireless Infrastructure
  • CDMA, WCDMA, LTE
  • TDD or FDD System

Parameters

Frequency Min (MHz)
2,300
Frequency Max (MHz)
2,700
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
44
OP1dB (dBm)
32
OIP3 (dBm)
37
Bits
6
NF (dB)
4.3
Voltage (V)
5
Current (mA)
225
Package Type
SMT
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    03/19/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
QPB9011

QPB9011

2300 - 2700 MHz 2 W Digital Control Variable Gain Amplifier

The QPB9011 is a digital variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. This amplifier module integrates gain blocks, a digital-step attenuator (DSA), and a high linearity 2 W amplifier. The module has the added feature of integrating all matching components, bias chokes and blocking capacitors. The internal 6-bit DSA provides a 31.5 dB gain control range in 0.5 dB steps, controlled with a serial periphery interface (SPITM). The module is integrated with low current amplifier shutdown capability.

The QPB9011 features variable gain from 12.5 dB to 44 dB at 2.6 GHz, +37 dBm output IP3 (at ATTN = 10dB), and +32 dBm P1dB. The module operates from a single +5V supply and is available in a compact 28-pad 6.0 x 6.0 mm leadless SMT package.

Discontinued
i
Product Data Sheet03/19/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 2.3 - 2.7 GHz frequency range
  • 44 dB Maximum Gain at 2.6 GHz
  • 31.5 dB Gain Range in 0.5 dB Steps
  • +37 dBm Output IP3 (at ATTN = 10 dB)
  • +32 dBm Output P1dB
  • ACLR -50 dBc, LTE 20 MHz, Pout 20 dBm
  • Fully Internally Matched Module
  • Integrated Blocking Capacitors, Bias Inductors
  • Integrated Amplifier Shutdown Function
  • 3-wire SPI Control

Typical Applications

  • Wireless Infrastructure
  • CDMA, WCDMA, LTE
  • TDD or FDD System

Parameters

Frequency Min (MHz)
2,300
Frequency Max (MHz)
2,700
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
44
OP1dB (dBm)
32
OIP3 (dBm)
37
Bits
6
NF (dB)
4.3
Voltage (V)
5
Current (mA)
225
Package Type
SMT
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    03/19/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks