/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
QPB9026

QPB9026

0.6 - 1.5 GHz, 2.9 - 3.5 GHz Dual Band DVGA (Driver) MCM

QPB9026 is a dual-band digital variable gain amplifier (DVGA) featuring high RF performance and integration of various functions. The DVGA integrates an SPDT switch, digital step attenuator (DSA), band pass filters and high-performance low noise amplifiers (LNA) covering both L and S frequency bands. 

QPB9026 has compatible CMOS control of channel switching, power up / down capability and bias adjustability for the LNAs controlled through external pins. The device has built-in filters for out of band signal suppression, and gain control is implemented through DSA with 31.75 dB of attenuation range in 0.25 dB steps. 

QPB9026 is packaged with overmold compound in a RoHS-compliant, compact 46-pin 9.0 x 8.0 mm surface-mount leadless and shielded package.

Preview
i
Product Data SheetRev C – 08/17/2026
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • L-Band Frequency Range: 0.6 - 1.5 GHz
  • Noise Figure: < 5 dB
  • Gain @ P3dB: > 18 dB
  • OP3dB: > 20 dBm
  • S-Band Frequency Range: 2.9 GHz - 3.5 GHz
  • Noise Figure: < 10 dB
  • Gain @ P3dB: > 29 dB
  • OP3dB: > 26.5 dBm
  • 31.75 dB Gain control in 0.25 dB
  • 6 V supply
  • SPI control interface for DSA
  • 1.8 V logic compatible shut-down pin

Typical Applications

  • Electronic Warfare (EW)
  • Commercial and Military Radar
  • Communication Systems

Parameters

Frequency Min (MHz)
L-Band: 0.6GHz, S-Band: 2.9GHz
Frequency Max (MHz)
L-Band: 1.5GHz, S-Band: 3.5GHz
Attenuation Range (dB)
31.75
Gain @ 0 dB Atten (dB)
L-Band: 20, S-Band: 31
Bits
7
NF (dB)
L-Band: 5, S-Band: 9
Voltage (V)
5
Current (mA)
200
Package Type
LGA
Package Size (mm)
9.0 x 8.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/17/2026
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Signal Jammers

Signal Jammers

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
QPB9026

QPB9026

0.6 - 1.5 GHz, 2.9 - 3.5 GHz Dual Band DVGA (Driver) MCM

QPB9026 is a dual-band digital variable gain amplifier (DVGA) featuring high RF performance and integration of various functions. The DVGA integrates an SPDT switch, digital step attenuator (DSA), band pass filters and high-performance low noise amplifiers (LNA) covering both L and S frequency bands. 

QPB9026 has compatible CMOS control of channel switching, power up / down capability and bias adjustability for the LNAs controlled through external pins. The device has built-in filters for out of band signal suppression, and gain control is implemented through DSA with 31.75 dB of attenuation range in 0.25 dB steps. 

QPB9026 is packaged with overmold compound in a RoHS-compliant, compact 46-pin 9.0 x 8.0 mm surface-mount leadless and shielded package.

Preview
i
Product Data SheetRev C – 08/17/2026
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • L-Band Frequency Range: 0.6 - 1.5 GHz
  • Noise Figure: < 5 dB
  • Gain @ P3dB: > 18 dB
  • OP3dB: > 20 dBm
  • S-Band Frequency Range: 2.9 GHz - 3.5 GHz
  • Noise Figure: < 10 dB
  • Gain @ P3dB: > 29 dB
  • OP3dB: > 26.5 dBm
  • 31.75 dB Gain control in 0.25 dB
  • 6 V supply
  • SPI control interface for DSA
  • 1.8 V logic compatible shut-down pin

Typical Applications

  • Electronic Warfare (EW)
  • Commercial and Military Radar
  • Communication Systems

Parameters

Frequency Min (MHz)
L-Band: 0.6GHz, S-Band: 2.9GHz
Frequency Max (MHz)
L-Band: 1.5GHz, S-Band: 3.5GHz
Attenuation Range (dB)
31.75
Gain @ 0 dB Atten (dB)
L-Band: 20, S-Band: 31
Bits
7
NF (dB)
L-Band: 5, S-Band: 9
Voltage (V)
5
Current (mA)
200
Package Type
LGA
Package Size (mm)
9.0 x 8.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/17/2026
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Signal Jammers

Signal Jammers

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks