/
Products
/
Amplifiers
/
Switch LNA Modules
/
QPB9329

QPB9329

3.8 - 5.0 GHz Dual-Channel Switch LNA Module

The QPB9329 is a highly integrated front-end module targeted for TDD base stations. The switch LNA module integrates a two-stage LNA and a high power switch in a dual channel configuration. The second stage LNA has a bypass mode. Power down and bypass capability for the LNAs can be controlled with control pins on the module.

The QPB9329 can be utilized across the 3.8 – 6.0 GHz range to provide 1.8 dB noise figure for operation in the receive mode and 1.1 dB insertion loss in the transmit mode at 4.5 GHz. The LNAs utilize Qorvo's high performance EpHEMT process while the SOI technology based switch supports input RF power signals of up to 8W average power assuming 8 dB PAR. The product only needs a +5V supply to operate the high-power switch and the LNAs.

The QPB9329 is packaged in a RoHS-compliant, compact 7 mm x 7 mm surface-mount leadless package. The switch LNA module is targeted for wireless infrastructure applications configured for TDD-based MIMO architectures. The module can be used for next generation 5G or pre-5G solutions or small cell base-station applications.

Production
i
End of Life announced March 3, 2023 (PCN 23-0036).
Last Time Buy: September 12, 2023
Contact your local sales representative for assistance.
Product Data Sheet09/20/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 3.8 - 5.0 GHz frequency range
  • Dual channel
  • Second LNA has bypass mode
  • Max RF input power = 8W average (8dB PAR), TX mode
  • 31.5 dB Gain (RX mode, High Gain state)
  • 16.5 dB Gain (RX mode, Low-gain state)
  • +33 dBm OIP3 (RX mode, High gain state)
  • +33 dBm OIP3 (RX mode, Low-gain state)
  • 1.8V TTL logic compatibility on Ctrl lines
  • 3-5V operation for switch and LNAs
  • Compact size, 7x7 mm

Typical Applications

  • Wireless Infrastructure
  • Pre-5G, 4.5G, 5G Massive MIMO systems
  • TDD-based Architectures

Parameters

Frequency Min (GHz)
3.8
Frequency Max (GHz)
5
Channels
2
Standards / Bands
n77,n79
Insertion Loss (dB)
1.1
Gain (dB)
31.5
OP1dB (dBm)
16.5
NF (dB)
1.8
OIP3 (dBm)
33
Voltage (V)
5
Current (mA)
120
Package Type
SMT
Package Size (mm)
7.0 x 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/20/2018
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Related Solutions

Science & Medical Equipment

Science & Medical Equipment

Macro Cell Base Stations

Macro Cell Base Stations

Test & Measurement Equipment

Test & Measurement Equipment

Smart Meters

Smart Meters

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Switch LNA Modules
/
QPB9329

QPB9329

3.8 - 5.0 GHz Dual-Channel Switch LNA Module

The QPB9329 is a highly integrated front-end module targeted for TDD base stations. The switch LNA module integrates a two-stage LNA and a high power switch in a dual channel configuration. The second stage LNA has a bypass mode. Power down and bypass capability for the LNAs can be controlled with control pins on the module.

The QPB9329 can be utilized across the 3.8 – 6.0 GHz range to provide 1.8 dB noise figure for operation in the receive mode and 1.1 dB insertion loss in the transmit mode at 4.5 GHz. The LNAs utilize Qorvo's high performance EpHEMT process while the SOI technology based switch supports input RF power signals of up to 8W average power assuming 8 dB PAR. The product only needs a +5V supply to operate the high-power switch and the LNAs.

The QPB9329 is packaged in a RoHS-compliant, compact 7 mm x 7 mm surface-mount leadless package. The switch LNA module is targeted for wireless infrastructure applications configured for TDD-based MIMO architectures. The module can be used for next generation 5G or pre-5G solutions or small cell base-station applications.

Production
i
End of Life announced March 3, 2023 (PCN 23-0036).
Last Time Buy: September 12, 2023
Contact your local sales representative for assistance.
Product Data Sheet09/20/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 3.8 - 5.0 GHz frequency range
  • Dual channel
  • Second LNA has bypass mode
  • Max RF input power = 8W average (8dB PAR), TX mode
  • 31.5 dB Gain (RX mode, High Gain state)
  • 16.5 dB Gain (RX mode, Low-gain state)
  • +33 dBm OIP3 (RX mode, High gain state)
  • +33 dBm OIP3 (RX mode, Low-gain state)
  • 1.8V TTL logic compatibility on Ctrl lines
  • 3-5V operation for switch and LNAs
  • Compact size, 7x7 mm

Typical Applications

  • Wireless Infrastructure
  • Pre-5G, 4.5G, 5G Massive MIMO systems
  • TDD-based Architectures

Parameters

Frequency Min (GHz)
3.8
Frequency Max (GHz)
5
Channels
2
Standards / Bands
n77,n79
Insertion Loss (dB)
1.1
Gain (dB)
31.5
OP1dB (dBm)
16.5
NF (dB)
1.8
OIP3 (dBm)
33
Voltage (V)
5
Current (mA)
120
Package Type
SMT
Package Size (mm)
7.0 x 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/20/2018
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Related Solutions

Science & Medical Equipment

Science & Medical Equipment

Macro Cell Base Stations

Macro Cell Base Stations

Test & Measurement Equipment

Test & Measurement Equipment

Smart Meters

Smart Meters

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks