/
Products
/
Amplifiers
/
Switch LNA Modules
/
QPB9348

QPB9348

1.7 - 4.2 GHz Dual-Channel Switch LNA Module

The QPB9348 is a highly integrated front-end module targeted for TDD base stations. The LNA switch module integrates a two-stage LNA and a high-power switch in a dual channel configuration. Power down capability for the LNAs can be controlled with shut-down pins on the module.

The QPB9348 can be operated across the 1.7 - 4.2 GHz range. It provides 1.2 dB noise figure at 3.5GHz for operation in the receive mode and 0.5 dB insertion loss in the transmit mode. The LNAs utilize Qorvo's high performance E-pHEMT process while the pin-diode based switch supports input RF power signals of up to 10W average power assuming 9 dB PAR.

The QPB9348 is packaged in a RoHS-compliant, compact 6 x 6 mm surface-mount leadless package. The switch LNA module is targeted for wireless infrastructure applications
  configured for TDD-based MIMO architectures.

Production
i
Product Data SheetRev G – 08/13/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • 1.7 - 4.2 GHz Frequency Range
  • Dual Channel
  • Second LNA has bypass mode
  • 15 W average power handling (Tx mode)
  • 37 dB Gain (Rx mode, High Gain state)
  • 20.5 dB Gain (Rx mode, Low Gain state)
  • +34 dBm OIP3 (Rx mode, High Gain state)
  • +28 dBm OIP3 (Rx mode, Low Gain state)
  • 1.2 dB Noise Figure (Rx mode)
  • 0.5 dB Insertion Loss (Tx mode)
  • Compact package size, 6 x 6 mm

Typical Applications

  • 5G mMIMO
  • Wireless Infrastructure
  • Small cell BTS
  • TDD-based architectures

Parameters

Frequency Min (GHz)
1.7
Frequency Max (GHz)
4.2
Channels
2
Standards / Bands
N/A
Insertion Loss (dB)
0.5
Gain (dB)
35
OP1dB (dBm)
20
NF (dB)
1.2
OIP3 (dBm)
34
Voltage (V)
5
Current (mA)
100
Package Type
Pad Leadless SMT
Package Size (mm)
6 x 6
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev G – 08/13/2020
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Qualification Report

    Qualification Report
Results per page
10

Related Solutions

Macro Cell Base Stations

Macro Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Test & Measurement Equipment

Test & Measurement Equipment

Smart Meters

Smart Meters

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Switch LNA Modules
/
QPB9348

QPB9348

1.7 - 4.2 GHz Dual-Channel Switch LNA Module

The QPB9348 is a highly integrated front-end module targeted for TDD base stations. The LNA switch module integrates a two-stage LNA and a high-power switch in a dual channel configuration. Power down capability for the LNAs can be controlled with shut-down pins on the module.

The QPB9348 can be operated across the 1.7 - 4.2 GHz range. It provides 1.2 dB noise figure at 3.5GHz for operation in the receive mode and 0.5 dB insertion loss in the transmit mode. The LNAs utilize Qorvo's high performance E-pHEMT process while the pin-diode based switch supports input RF power signals of up to 10W average power assuming 9 dB PAR.

The QPB9348 is packaged in a RoHS-compliant, compact 6 x 6 mm surface-mount leadless package. The switch LNA module is targeted for wireless infrastructure applications
  configured for TDD-based MIMO architectures.

Production
i
Product Data SheetRev G – 08/13/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • 1.7 - 4.2 GHz Frequency Range
  • Dual Channel
  • Second LNA has bypass mode
  • 15 W average power handling (Tx mode)
  • 37 dB Gain (Rx mode, High Gain state)
  • 20.5 dB Gain (Rx mode, Low Gain state)
  • +34 dBm OIP3 (Rx mode, High Gain state)
  • +28 dBm OIP3 (Rx mode, Low Gain state)
  • 1.2 dB Noise Figure (Rx mode)
  • 0.5 dB Insertion Loss (Tx mode)
  • Compact package size, 6 x 6 mm

Typical Applications

  • 5G mMIMO
  • Wireless Infrastructure
  • Small cell BTS
  • TDD-based architectures

Parameters

Frequency Min (GHz)
1.7
Frequency Max (GHz)
4.2
Channels
2
Standards / Bands
N/A
Insertion Loss (dB)
0.5
Gain (dB)
35
OP1dB (dBm)
20
NF (dB)
1.2
OIP3 (dBm)
34
Voltage (V)
5
Current (mA)
100
Package Type
Pad Leadless SMT
Package Size (mm)
6 x 6
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev G – 08/13/2020
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Qualification Report

    Qualification Report
Results per page
10

Related Solutions

Macro Cell Base Stations

Macro Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Test & Measurement Equipment

Test & Measurement Equipment

Smart Meters

Smart Meters

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks