/
Products
/
Control Products
/
Attenuators
/
QPC0045

QPC0045

0.01 - 48 GHz, SOI 6-Bit Digital Attenuator

Qorvo's QPC0045 is an ultra-wide band SOI 6-bit digital step attenuator (DSA).  It operates over 0.01 to 48 GHz and provides 31.5 dB attenuation range with a LSB of 0.5 dB.  It also achieves a low step error of less than 0.1 dB typical. 
 
The QPC0045 also offers multiple control options including parallel, SPI, or I2C as well as the ability to control multiple DSAs simultaneously using either addressing or daisy chaining. 
 
The QPC0045 is housed in a 3.5 x 3.5 mm on laminate-based package. This, along with the minimal DC power consumption, allows for easy system integration.
Production
i
Product Data SheetRev D – 03/06/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2
Buy Online

Key Features

  • Frequency Range: 0.01 to 48 GHz
  • SOI 6-Bit Digital Attenuator
  • DSA Attenuation Range: 31.5 dB
  • Attenuation Step Size (LSB): 0.5 dB
  • Insertion Loss (Ref. State): 4.8 dB Typical @ 35 GHz
  • Step Error: 0.1 dB Typical
  • RF Settling Time: 250 ns Typical
  • Switching Time: 140 ns Typical
  • Control Voltage: 1.8 V Logic, 5.5 V Max
  • QFN Package Dimensions:  3.5 x 3.5 x 0.912 mm
     

Typical Applications

  • EW
  • Communications
  • Radar

Parameters

Frequency Min (MHz)
10
Frequency Max (MHz)
48,000
Insertion Loss (dB)
4.8 @ 35 GHz
Attenuation Range (dB)
31.5
IP0.1dB (dBm)
N/A
IIP3 (dBm)
57 @ 40 GHz
Interface
SPI
Bits
6
Step Size (dB)
0.5
Voltage (V)
3.3
Package Type
OVM QFN
Package Size (mm)
3.5 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/06/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPC0045)

    S-Parameters
Results per page
10

Related Solutions

Signal Jammers

Signal Jammers

Military Radio

Military Radio

Digital Receivers

Digital Receivers

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
QPC0045

QPC0045

0.01 - 48 GHz, SOI 6-Bit Digital Attenuator

Qorvo's QPC0045 is an ultra-wide band SOI 6-bit digital step attenuator (DSA).  It operates over 0.01 to 48 GHz and provides 31.5 dB attenuation range with a LSB of 0.5 dB.  It also achieves a low step error of less than 0.1 dB typical. 
 
The QPC0045 also offers multiple control options including parallel, SPI, or I2C as well as the ability to control multiple DSAs simultaneously using either addressing or daisy chaining. 
 
The QPC0045 is housed in a 3.5 x 3.5 mm on laminate-based package. This, along with the minimal DC power consumption, allows for easy system integration.
Production
i
Product Data SheetRev D – 03/06/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2
Buy Online

Key Features

  • Frequency Range: 0.01 to 48 GHz
  • SOI 6-Bit Digital Attenuator
  • DSA Attenuation Range: 31.5 dB
  • Attenuation Step Size (LSB): 0.5 dB
  • Insertion Loss (Ref. State): 4.8 dB Typical @ 35 GHz
  • Step Error: 0.1 dB Typical
  • RF Settling Time: 250 ns Typical
  • Switching Time: 140 ns Typical
  • Control Voltage: 1.8 V Logic, 5.5 V Max
  • QFN Package Dimensions:  3.5 x 3.5 x 0.912 mm
     

Typical Applications

  • EW
  • Communications
  • Radar

Parameters

Frequency Min (MHz)
10
Frequency Max (MHz)
48,000
Insertion Loss (dB)
4.8 @ 35 GHz
Attenuation Range (dB)
31.5
IP0.1dB (dBm)
N/A
IIP3 (dBm)
57 @ 40 GHz
Interface
SPI
Bits
6
Step Size (dB)
0.5
Voltage (V)
3.3
Package Type
OVM QFN
Package Size (mm)
3.5 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/06/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPC0045)

    S-Parameters
Results per page
10

Related Solutions

Signal Jammers

Signal Jammers

Military Radio

Military Radio

Digital Receivers

Digital Receivers

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks