/
Products
/
Switches
/
RF Switches
/
QPC2320

QPC2320

0.02 - 20 GHz, SOI SPDT Switch in a 2.25 x 2.25 mm OVM QFN package

Qorvo's QPC2320 is an ultra-wide band SOI Single-Pole, Double–Throw (SPDT) reflective switch.
 
Operating from 0.02 to 20GHz, the QPC2320 typically supports up to 2W input power handling at control voltages of 0/+3 V. This switch maintains low insertion loss of 1 dB or less and greater than 40 dB isolation at 20 GHz, making it ideal for high isolation switching applications across both defense and commercial platforms.
 
The QPC2320 is offered in a 2.25 x 2.25 mm with Flip-Chip on laminate-based package. This, along with the minimal DC power consumption, allows for easy system integration. 
Production
i
Product Data SheetRev B – 06/01/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
6
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
6
Buy Online

Key Features

  • Frequency Range: 0.02 to 20 GHz
  • SOI SPDT Switch
  • Insertion Loss: <1 dB
  • Power Handling: ≤ 2W
  • Isolation: > 40dB
  • RF Settling Time: < 66ns
  • Switching Speed:  < 50ns
  • Reflective Switch
  • Control Voltage:  0/+3V
  • QFN Package Dimensions:  2.25 x 2.25 x 0.92 mm
     

Typical Applications

  • EW
  • Test & Measurement

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
20
Frequency Max (MHz)
20,000
Insertion Loss (dB)
< 1
Isolation (dB)
> 40
Switching Speed (ns)
< 50
IIP3 (dBm)
58
IP0.1dB (dBm)
32
Voltage (V)
0/+3
Current (mA)
0.1
Package Type
OVM QFN
Package Size (mm)
2.25 x 2.25
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/01/2026
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Related Solutions

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Signal Jammers

Signal Jammers

Digital Receivers

Digital Receivers

Test & Measurement Equipment

Test & Measurement Equipment

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC2320

QPC2320

0.02 - 20 GHz, SOI SPDT Switch in a 2.25 x 2.25 mm OVM QFN package

Qorvo's QPC2320 is an ultra-wide band SOI Single-Pole, Double–Throw (SPDT) reflective switch.
 
Operating from 0.02 to 20GHz, the QPC2320 typically supports up to 2W input power handling at control voltages of 0/+3 V. This switch maintains low insertion loss of 1 dB or less and greater than 40 dB isolation at 20 GHz, making it ideal for high isolation switching applications across both defense and commercial platforms.
 
The QPC2320 is offered in a 2.25 x 2.25 mm with Flip-Chip on laminate-based package. This, along with the minimal DC power consumption, allows for easy system integration. 
Production
i
Product Data SheetRev B – 06/01/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
6
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
6
Buy Online

Key Features

  • Frequency Range: 0.02 to 20 GHz
  • SOI SPDT Switch
  • Insertion Loss: <1 dB
  • Power Handling: ≤ 2W
  • Isolation: > 40dB
  • RF Settling Time: < 66ns
  • Switching Speed:  < 50ns
  • Reflective Switch
  • Control Voltage:  0/+3V
  • QFN Package Dimensions:  2.25 x 2.25 x 0.92 mm
     

Typical Applications

  • EW
  • Test & Measurement

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
20
Frequency Max (MHz)
20,000
Insertion Loss (dB)
< 1
Isolation (dB)
> 40
Switching Speed (ns)
< 50
IIP3 (dBm)
58
IP0.1dB (dBm)
32
Voltage (V)
0/+3
Current (mA)
0.1
Package Type
OVM QFN
Package Size (mm)
2.25 x 2.25
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/01/2026
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Related Solutions

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Signal Jammers

Signal Jammers

Digital Receivers

Digital Receivers

Test & Measurement Equipment

Test & Measurement Equipment

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks