/
Products
/
Switches
/
RF Switches
/
QPC3025

QPC3025

0.03 - 4.2 GHz High Power, Reflective SPDT Switch

The QPC3025 is a Silicon on Insulator (SOI) single-pole, double-throw (SPDT) switch, designed for use in 4G / 5G wireless infrastructure applications and other high performance communications systems. It offers low insertion loss in a symmetric topology with excellent linearity. The switch can handle upto 20 W CW and 30 W pulsed power with 50 Ohm load. No blocking capacitors are necessary on the RF ports. The switch ports are reflective. The QPC3025 is +1.8 V logic compatible and has a single-pin solution to disable the Negative Voltage Generator and supply negative voltage from off-chip, if necessary.

The QPC3025 is packaged in a RoHS-compliant, compact 5 x 5 mm surface-mount leadless package.

Production
i
Product Data Sheet05/04/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
255
Buy Online
RFMW
992
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
255
Buy Online
RFMW
992
Buy Online

Key Features

  • 30 MHz to 4200 MHz Operation
  • Symmetrical SPDT
  • 0.35 dB Insertion Loss
  • 30 W pulsed power handling capacity
  • High Isolation: 40 dB at 2 GHz
  • 1.8 V Logic compatible in Vctrl lines
  • ESD HBM Rating: Class 2
  • 2.7 - 5.0 V Supply compatible
  • Compact Size: 5.0 x 5.0 mm

Typical Applications

  • Wireless Infrastructure
  • Macro or Pico-cell Basestations
  • Repeaters

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
30
Frequency Max (MHz)
4,200
Insertion Loss (dB)
0.35
Isolation (dB)
40
Switching Speed (ns)
8,580
IIP3 (dBm)
75
IP0.1dB (dBm)
45
Voltage (V)
2.7 to 5.5
Current (mA)
0.09
Package Type
SMT
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    05/04/2022
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo High-Performance SOI Product Family

    04/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPC3025)

    S-Parameters
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC3025

QPC3025

0.03 - 4.2 GHz High Power, Reflective SPDT Switch

The QPC3025 is a Silicon on Insulator (SOI) single-pole, double-throw (SPDT) switch, designed for use in 4G / 5G wireless infrastructure applications and other high performance communications systems. It offers low insertion loss in a symmetric topology with excellent linearity. The switch can handle upto 20 W CW and 30 W pulsed power with 50 Ohm load. No blocking capacitors are necessary on the RF ports. The switch ports are reflective. The QPC3025 is +1.8 V logic compatible and has a single-pin solution to disable the Negative Voltage Generator and supply negative voltage from off-chip, if necessary.

The QPC3025 is packaged in a RoHS-compliant, compact 5 x 5 mm surface-mount leadless package.

Production
i
Product Data Sheet05/04/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
255
Buy Online
RFMW
992
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
255
Buy Online
RFMW
992
Buy Online

Key Features

  • 30 MHz to 4200 MHz Operation
  • Symmetrical SPDT
  • 0.35 dB Insertion Loss
  • 30 W pulsed power handling capacity
  • High Isolation: 40 dB at 2 GHz
  • 1.8 V Logic compatible in Vctrl lines
  • ESD HBM Rating: Class 2
  • 2.7 - 5.0 V Supply compatible
  • Compact Size: 5.0 x 5.0 mm

Typical Applications

  • Wireless Infrastructure
  • Macro or Pico-cell Basestations
  • Repeaters

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
30
Frequency Max (MHz)
4,200
Insertion Loss (dB)
0.35
Isolation (dB)
40
Switching Speed (ns)
8,580
IIP3 (dBm)
75
IP0.1dB (dBm)
45
Voltage (V)
2.7 to 5.5
Current (mA)
0.09
Package Type
SMT
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    05/04/2022
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo High-Performance SOI Product Family

    04/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPC3025)

    S-Parameters
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks