/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
QPC4510

QPC4510

K-Band Upconverter

The QORVO QPC4510 is a K-Band image reject upconverter mixer with integrated x2 LO buffer amplifier and output variable gain amplifier. The QPC4510 outputs an RF frequency from 17.7 to 26.5 GHz using IF inputs from DC to 4.0 GHz and a corresponding LO frequency. It is designed using QORVO's pHEMT production process. 
 
The QPC4510 typically provides 32 dBm of output TOI at –10 dBm input power per tone and has a conversion gain of 13 dB. Optional nulling of the LO can improve LO Isolation by 30 dB. 
 
The QPC4510 is available in a low-cost, surface mount 28 lead 5x5mm QFN package and is ideally suited for Point-to-Point Radio, and K-Band VSAT Ground Terminal.
Production
i
PR
Product Data SheetRev B – 12/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • RF Frequency Range: 17.7 to 26.5 GHz
  • IF Frequency: DC – 4 GHz
  • LO Frequency: 6.85 – 15.25 GHz
  • LO Input Power: 3 to 9 dBm
  • Conversion Gain: 13 dB
  • Package Dimensions: 5.0 x 5.0 x 1.3 mm
     

Typical Applications

  • VSAT
  • Point-to-Point Radio
  • Test Equipment & Sensors

Parameters

RF Min (GHz)
17.7
RF Max (GHz)
26.5
IF Min (GHz)
DC
IF Max (GHz)
4
LO Min (GHz)
6.85
LO Max (GHz)
15.25
Conversion Gain (dB)
13
NF (dB)
N/A
IIP3 (dBm)
19
Image Rejection (dBc)
15
LO Power (dBm)
6
Bias (mA @ V)
360 @ 5
Package Type
QFN
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 12/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Backhaul

Backhaul

Military Radio

Military Radio

Satellite Terminals

Satellite Terminals

Test & Measurement Equipment

Test & Measurement Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
QPC4510

QPC4510

K-Band Upconverter

The QORVO QPC4510 is a K-Band image reject upconverter mixer with integrated x2 LO buffer amplifier and output variable gain amplifier. The QPC4510 outputs an RF frequency from 17.7 to 26.5 GHz using IF inputs from DC to 4.0 GHz and a corresponding LO frequency. It is designed using QORVO's pHEMT production process. 
 
The QPC4510 typically provides 32 dBm of output TOI at –10 dBm input power per tone and has a conversion gain of 13 dB. Optional nulling of the LO can improve LO Isolation by 30 dB. 
 
The QPC4510 is available in a low-cost, surface mount 28 lead 5x5mm QFN package and is ideally suited for Point-to-Point Radio, and K-Band VSAT Ground Terminal.
Production
i
PR
Product Data SheetRev B – 12/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • RF Frequency Range: 17.7 to 26.5 GHz
  • IF Frequency: DC – 4 GHz
  • LO Frequency: 6.85 – 15.25 GHz
  • LO Input Power: 3 to 9 dBm
  • Conversion Gain: 13 dB
  • Package Dimensions: 5.0 x 5.0 x 1.3 mm
     

Typical Applications

  • VSAT
  • Point-to-Point Radio
  • Test Equipment & Sensors

Parameters

RF Min (GHz)
17.7
RF Max (GHz)
26.5
IF Min (GHz)
DC
IF Max (GHz)
4
LO Min (GHz)
6.85
LO Max (GHz)
15.25
Conversion Gain (dB)
13
NF (dB)
N/A
IIP3 (dBm)
19
Image Rejection (dBc)
15
LO Power (dBm)
6
Bias (mA @ V)
360 @ 5
Package Type
QFN
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 12/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Backhaul

Backhaul

Military Radio

Military Radio

Satellite Terminals

Satellite Terminals

Test & Measurement Equipment

Test & Measurement Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks