/
Products
/
Switches
/
RF Switches
/
QPC5012

QPC5012

0.6 - 8.3 GHz High Power SPDT GPIO Switch

The Qorvo QPC5012 is a low loss, high isolation SPDT switch with performance optimized for connectivity applications requiring high linearity and high power handling. The QPC5012 is controlled by 1 bit GPIO in a compact module, which allows for a small solution size with no need for external DC blocking capacitors.

Production
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 617 – 8300 MHz
  • 1 Bit GPIO Control
  • 1.2 V Operation Capability
  • HBM Rating > 1 kV on All Ports
  • DC blocking capacitors not required for typical applications

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Client Devices
  • Internet of Things

Parameters

Switch Type
SPDT
Frequency Min (MHz)
617
Frequency Max (MHz)
8,300
Insertion Loss (dB)
0.38
Isolation (dB)
30
Switching Speed (ns)
0.002
IIP3 (dBm)
-55
Voltage (V)
1.8
Current (mA)
0.4
Package Type
Laminate
Package Size (mm)
0.7 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991g

Related Solutions

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC5012

QPC5012

0.6 - 8.3 GHz High Power SPDT GPIO Switch

The Qorvo QPC5012 is a low loss, high isolation SPDT switch with performance optimized for connectivity applications requiring high linearity and high power handling. The QPC5012 is controlled by 1 bit GPIO in a compact module, which allows for a small solution size with no need for external DC blocking capacitors.

Production
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 617 – 8300 MHz
  • 1 Bit GPIO Control
  • 1.2 V Operation Capability
  • HBM Rating > 1 kV on All Ports
  • DC blocking capacitors not required for typical applications

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Client Devices
  • Internet of Things

Parameters

Switch Type
SPDT
Frequency Min (MHz)
617
Frequency Max (MHz)
8,300
Insertion Loss (dB)
0.38
Isolation (dB)
30
Switching Speed (ns)
0.002
IIP3 (dBm)
-55
Voltage (V)
1.8
Current (mA)
0.4
Package Type
Laminate
Package Size (mm)
0.7 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991g

Related Solutions

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks