/
Products
/
Switches
/
RF Switches
/
QPC6041

QPC6041

Broad Band Low Distortion SP4T Switch

The QPC6041 is a single-pole 4-throw (SP4T) reflective switch designed for switching applications requiring very low insertion loss and high power-handling capability with minimal DC power consumption. The excellent linearity performance achieved by the QPC6041 makes it ideal for use in cellular base-stations. This switch offers high isolation between RF ports providing greater separation between transmit and receive paths. The QPC6041 is packaged in a very compact 1.9 mm x 1.9 mm x 0.375 mm (typical) 14-Pin LGA package.

Discontinued
i
Contact Qorvo Sales for more information.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 500 MHz to 8000 MHz Operation
  • Low Insertion Loss: 0.48 dB at 4000 MHz
  • SP4T Reflective Switch
  • Harmonics:
    • 2fo of -109 dBc F0 2300 MHz
    • 3fo of -88 dBc F0 2300 MHz
  • High Isolation:
    • 30 dB at 4000 MHz
  • High IP3:
    • 63 dBm at 2000 MHz
  • No External DC Blocking Capacitors Required on RF Paths Unless DC is Applied Externally

Typical Applications

  • Cellular BTS
  • Post PA Switching
  • General Purpose Switching Applications

Parameters

Switch Type
SP4T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
500
Frequency Max (MHz)
8,000
Insertion Loss (dB)
0.48
Isolation (dB)
30
Switching Speed (ns)
<353
IIP3 (dBm)
63
Voltage (V)
2.7 to 5.5
Current (mA)
0.099
Package Type
LGA
Package Size (mm)
1.9 x 1.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC6041

QPC6041

Broad Band Low Distortion SP4T Switch

The QPC6041 is a single-pole 4-throw (SP4T) reflective switch designed for switching applications requiring very low insertion loss and high power-handling capability with minimal DC power consumption. The excellent linearity performance achieved by the QPC6041 makes it ideal for use in cellular base-stations. This switch offers high isolation between RF ports providing greater separation between transmit and receive paths. The QPC6041 is packaged in a very compact 1.9 mm x 1.9 mm x 0.375 mm (typical) 14-Pin LGA package.

Discontinued
i
Contact Qorvo Sales for more information.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 500 MHz to 8000 MHz Operation
  • Low Insertion Loss: 0.48 dB at 4000 MHz
  • SP4T Reflective Switch
  • Harmonics:
    • 2fo of -109 dBc F0 2300 MHz
    • 3fo of -88 dBc F0 2300 MHz
  • High Isolation:
    • 30 dB at 4000 MHz
  • High IP3:
    • 63 dBm at 2000 MHz
  • No External DC Blocking Capacitors Required on RF Paths Unless DC is Applied Externally

Typical Applications

  • Cellular BTS
  • Post PA Switching
  • General Purpose Switching Applications

Parameters

Switch Type
SP4T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
500
Frequency Max (MHz)
8,000
Insertion Loss (dB)
0.48
Isolation (dB)
30
Switching Speed (ns)
<353
IIP3 (dBm)
63
Voltage (V)
2.7 to 5.5
Current (mA)
0.099
Package Type
LGA
Package Size (mm)
1.9 x 1.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo