/
Products
/
Switches
/
RF Switches
/
QPC6122

QPC6122

0.05 - 10 GHz High Isolation SP4T Switch

The Qorvo QPC6122 is a Silicon on Insulator (SOI) Single-Pole Double- Throw (SPDT) high isolation absorptive switch designed for uses in cellular, 5G, and other high performance communication systems. It offers excellent linearity, fast switching and high power handling capability. The design is non-reflective as such the RF1, and RF2 ports are terminated with 50 Ω load(s) in the non-throw or OFF state. QPC6122 is JEDEC standard 1.2V, 1.5V and 1.8V positive control logics selectable.

The QPC6122 is packaged in a RoHS-compliant, compact 2x2mm 12 lead surface-mount leadless package. The switch module is targeted for mMIMO, Macro radios for DPD feedback path and calibration paths.

Preview
i
Product Data SheetRev H – 11/12/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online

Key Features

  • Symmetrical, Absorptive SP2T
  • High Isolation: 55 dB
  • High Input IP3: +65 dBm Typical
  • Non-Reflective RF1, RF2 Ports, Terminated in All-OFF State
  • Only Requires a Single DC Supply with Internal NVG
  • External Negative DC Supply Optional
  • No Blocking Capacitors Required on RF Pins unless ≠ 0 DC Voltage Present
  • 1.2 V, 1.5 V, and 1.8 V JEDEC Standard Control Logic Selectable

Typical Applications

  • High-Performance 5G infrastructure
  • Wide-band Radios
  • Smallcells, Femtocells
  • Drones

Parameters

Switch Type
SPDT
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
50
Frequency Max (MHz)
10,000
Insertion Loss (dB)
0.8
Isolation (dB)
55
Switching Speed (ns)
150
IIP3 (dBm)
65
IP0.1dB (dBm)
37
Voltage (V)
3.15 to 5.5
Current (mA)
0.1
Package Type
SMT LGA Package
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev H – 11/12/2026
    Data Sheet
  • Drone Connectivity System Guide

    Rev A – 06/18/2026
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC6122

QPC6122

0.05 - 10 GHz High Isolation SP4T Switch

The Qorvo QPC6122 is a Silicon on Insulator (SOI) Single-Pole Double- Throw (SPDT) high isolation absorptive switch designed for uses in cellular, 5G, and other high performance communication systems. It offers excellent linearity, fast switching and high power handling capability. The design is non-reflective as such the RF1, and RF2 ports are terminated with 50 Ω load(s) in the non-throw or OFF state. QPC6122 is JEDEC standard 1.2V, 1.5V and 1.8V positive control logics selectable.

The QPC6122 is packaged in a RoHS-compliant, compact 2x2mm 12 lead surface-mount leadless package. The switch module is targeted for mMIMO, Macro radios for DPD feedback path and calibration paths.

Preview
i
Product Data SheetRev H – 11/12/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online

Key Features

  • Symmetrical, Absorptive SP2T
  • High Isolation: 55 dB
  • High Input IP3: +65 dBm Typical
  • Non-Reflective RF1, RF2 Ports, Terminated in All-OFF State
  • Only Requires a Single DC Supply with Internal NVG
  • External Negative DC Supply Optional
  • No Blocking Capacitors Required on RF Pins unless ≠ 0 DC Voltage Present
  • 1.2 V, 1.5 V, and 1.8 V JEDEC Standard Control Logic Selectable

Typical Applications

  • High-Performance 5G infrastructure
  • Wide-band Radios
  • Smallcells, Femtocells
  • Drones

Parameters

Switch Type
SPDT
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
50
Frequency Max (MHz)
10,000
Insertion Loss (dB)
0.8
Isolation (dB)
55
Switching Speed (ns)
150
IIP3 (dBm)
65
IP0.1dB (dBm)
37
Voltage (V)
3.15 to 5.5
Current (mA)
0.1
Package Type
SMT LGA Package
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev H – 11/12/2026
    Data Sheet
  • Drone Connectivity System Guide

    Rev A – 06/18/2026
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks