/
Products
/
Switches
/
RF Switches
/
QPC6188

QPC6188

0.05 - 10GHz Wideband Compact SP4T Switch

The Qorvo® QPC6188 is a Silicon on Insulator (SOI) Single-Pole 4- Throw (SP4T) switch designed for uses in cellular, 5G and other high-performance communication systems. It offers a high isolation, symmetric throw ports with excellent linearity and power handling capability. The design is non-reflective as such the RF1, RF2, RF3 and RF4 ports are terminated with 50 Ω load(s) in the non-throw or OFF state. QPC6188 is JEDEC standard 1.2V, 1.5V and 1.8V positive control logics selectable. It incorporates a single pin control to disable the internal Negative Voltage Generator (NVG) by applying a negative voltage of an off-chip external source to the same pin.

The QPC6188 is packaged in a RoHS-compliant, compact 3x3mm surface-mount leadless LGA package.

Production
i
Product Data SheetRev F – 07/23/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Symmetrical, Absorptive SP4T
  • High Isolation: 50 dB
  • High Input IP3: +60 dBm Typical
  • Non-Reflective RF1, RF2, RF3, and RF4 Ports, Terminated in All-OFF State
  • Ideal for High-Isolation paths
  • Only Requires a Single DC Supply with Internal NVG
  • External Negative DC Supply Optional
  • No Blocking Capacitors Required on RF Pins unless ≠ 0 DC Voltage Present
  • 1.2 V, 1.5 V, and 1.8 V JEDEC Standard Control Logic Selectable

Typical Applications

  • High-Performance 5G infrastructure
  • Wide-band Radios
  • Smallcells, Femtocells
  • Drones

Parameters

Switch Type
SP4T
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
50
Frequency Max (MHz)
12,000
Insertion Loss (dB)
1
Isolation (dB)
50
Switching Speed (ns)
200
IIP3 (dBm)
60
IP0.1dB (dBm)
39
Voltage (V)
3.15 to 5.5
Current (mA)
0.1
Package Type
SMT LGA Package
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F – 07/23/2026
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC6188

QPC6188

0.05 - 10GHz Wideband Compact SP4T Switch

The Qorvo® QPC6188 is a Silicon on Insulator (SOI) Single-Pole 4- Throw (SP4T) switch designed for uses in cellular, 5G and other high-performance communication systems. It offers a high isolation, symmetric throw ports with excellent linearity and power handling capability. The design is non-reflective as such the RF1, RF2, RF3 and RF4 ports are terminated with 50 Ω load(s) in the non-throw or OFF state. QPC6188 is JEDEC standard 1.2V, 1.5V and 1.8V positive control logics selectable. It incorporates a single pin control to disable the internal Negative Voltage Generator (NVG) by applying a negative voltage of an off-chip external source to the same pin.

The QPC6188 is packaged in a RoHS-compliant, compact 3x3mm surface-mount leadless LGA package.

Production
i
Product Data SheetRev F – 07/23/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Symmetrical, Absorptive SP4T
  • High Isolation: 50 dB
  • High Input IP3: +60 dBm Typical
  • Non-Reflective RF1, RF2, RF3, and RF4 Ports, Terminated in All-OFF State
  • Ideal for High-Isolation paths
  • Only Requires a Single DC Supply with Internal NVG
  • External Negative DC Supply Optional
  • No Blocking Capacitors Required on RF Pins unless ≠ 0 DC Voltage Present
  • 1.2 V, 1.5 V, and 1.8 V JEDEC Standard Control Logic Selectable

Typical Applications

  • High-Performance 5G infrastructure
  • Wide-band Radios
  • Smallcells, Femtocells
  • Drones

Parameters

Switch Type
SP4T
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
50
Frequency Max (MHz)
12,000
Insertion Loss (dB)
1
Isolation (dB)
50
Switching Speed (ns)
200
IIP3 (dBm)
60
IP0.1dB (dBm)
39
Voltage (V)
3.15 to 5.5
Current (mA)
0.1
Package Type
SMT LGA Package
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F – 07/23/2026
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks