/
Products
/
Control Products
/
CATV Equalizers
/
QPC7331

QPC7331

5 - 834 MHz Variable Cable Slope Equalizer

The QPC7331 is a voltage controlled variable equalizer with a cable Compensated response employing SOI attenuator, optimized for DOCSIS 4.0 Upstream bandwidth applicatioins between 5 MHz and 834 MHz

Production
i
Product Data SheetRev B – 11/11/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
91
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
91
Buy Online

Key Features

  • 5 - 834 MHz Operational Bandwidth
  • Cable compensated Response slope
  • 2 to 18 dB slope range
  • Low Insertion loss
  • High linearity
  • 75 Ohm impedance for CATV applications
  • 5 V single supply voltage
  • Low power consumption

Typical Applications

  • CATV amplifier and transmission systems
  • DOCSIS 3.1 & DOCSIS 4.0 Upstream amplifier applications

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
834
Compensated/Linear
Cable Compensated
IIP3 (dBm)
50
Voltage (V)
5
Package Type
14 Pin MCM
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 11/11/2025
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
CATV Equalizers
/
QPC7331

QPC7331

5 - 834 MHz Variable Cable Slope Equalizer

The QPC7331 is a voltage controlled variable equalizer with a cable Compensated response employing SOI attenuator, optimized for DOCSIS 4.0 Upstream bandwidth applicatioins between 5 MHz and 834 MHz

Production
i
Product Data SheetRev B – 11/11/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
91
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
91
Buy Online

Key Features

  • 5 - 834 MHz Operational Bandwidth
  • Cable compensated Response slope
  • 2 to 18 dB slope range
  • Low Insertion loss
  • High linearity
  • 75 Ohm impedance for CATV applications
  • 5 V single supply voltage
  • Low power consumption

Typical Applications

  • CATV amplifier and transmission systems
  • DOCSIS 3.1 & DOCSIS 4.0 Upstream amplifier applications

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
834
Compensated/Linear
Cable Compensated
IIP3 (dBm)
50
Voltage (V)
5
Package Type
14 Pin MCM
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 11/11/2025
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks