/
Products
/
Switches
/
RF Switches
/
QPC8010Q

QPC8010Q

5 - 6000 MHz General Purpose Automotive SPDT Wideband Switch

The QPC8010Q is a single-pole, double-throw switch designed for applications requiring very low insertion loss and high power handling capability. The excellent linearity performance of this device makes it ideal for use in many applications; specifically targeted at automotive / AEC-Q100 qualified applications.

Production
i
Product Data SheetRev G
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Tested in accordance with AEC-Q100 Grade 2
  • Wide frequency range 5 MHz to 6 GHz
  • High Isolation: 37 dB
  • High IP3: >75 dBm
  • Low Insertion Loss: 0.30 dBm
  • Maximum Input Power: 35 dBm

Typical Applications

  • General purpose switching
  • V2X / C-V2X antenna switching

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
5
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.3
Isolation (dB)
37
Switching Speed (ns)
2,000
IIP3 (dBm)
75
IP0.1dB (dBm)
N/A
Voltage (V)
3
Current (mA)
2.5
Package Type
QFN
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev G
    Data Sheet
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Telematics

Telematics

eCall

eCall

Infotainment

Infotainment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC8010Q

QPC8010Q

5 - 6000 MHz General Purpose Automotive SPDT Wideband Switch

The QPC8010Q is a single-pole, double-throw switch designed for applications requiring very low insertion loss and high power handling capability. The excellent linearity performance of this device makes it ideal for use in many applications; specifically targeted at automotive / AEC-Q100 qualified applications.

Production
i
Product Data SheetRev G
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Tested in accordance with AEC-Q100 Grade 2
  • Wide frequency range 5 MHz to 6 GHz
  • High Isolation: 37 dB
  • High IP3: >75 dBm
  • Low Insertion Loss: 0.30 dBm
  • Maximum Input Power: 35 dBm

Typical Applications

  • General purpose switching
  • V2X / C-V2X antenna switching

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
5
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.3
Isolation (dB)
37
Switching Speed (ns)
2,000
IIP3 (dBm)
75
IP0.1dB (dBm)
N/A
Voltage (V)
3
Current (mA)
2.5
Package Type
QFN
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev G
    Data Sheet
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Telematics

Telematics

eCall

eCall

Infotainment

Infotainment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks