/
Products
/
Switches
/
RF Switches
/
QPC8020Q

QPC8020Q

617 - 6000 MHz SP4T RFFE GSM High Power Switch

The QPC8020Q is a low loss, high isolation SP4T switch with performance optimized for GSM, CDMA, WCDMA, & LTE applications requiring high linearity and high power handling. The QPC8020Q is packaged in a compact 1.1 mm x 1.1 mm, 9-pin module which allows for a small solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).

Production
i
Product Data SheetRev E
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 617 - 6000 MHz
  • Broadband performance designed for modulation schemes up to 6GHz covering n77/78/79 and V2X
  • Low insertion loss: 0.22 @ 960 MHz
  • No DC Blocking capacitors required in typical applications
  • AEC-Q 100 Grade 2 (-40 to +105 C) qualified

Typical Applications

  • Automotive Telematics
  • Automotive 5G routing
  • Automotive NAD (Network Attach Device) 5G and LTE Applications

Parameters

Switch Type
SP4T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
617
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.22 @ 960 MHz
Isolation (dB)
45 @ 960 MHz
Switching Speed (ns)
2,000
IIP3 (dBm)
75
Voltage (V)
1.65 to 1.95
Current (mA)
30 uA
Package Type
9 Pin Module
Package Size (mm)
1.1 x 1.1 x 0.44
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    Rev C
    S-Parameters
Results per page
10

Related Solutions

eCall

eCall

Telematics

Telematics

Infotainment

Infotainment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC8020Q

QPC8020Q

617 - 6000 MHz SP4T RFFE GSM High Power Switch

The QPC8020Q is a low loss, high isolation SP4T switch with performance optimized for GSM, CDMA, WCDMA, & LTE applications requiring high linearity and high power handling. The QPC8020Q is packaged in a compact 1.1 mm x 1.1 mm, 9-pin module which allows for a small solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).

Production
i
Product Data SheetRev E
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 617 - 6000 MHz
  • Broadband performance designed for modulation schemes up to 6GHz covering n77/78/79 and V2X
  • Low insertion loss: 0.22 @ 960 MHz
  • No DC Blocking capacitors required in typical applications
  • AEC-Q 100 Grade 2 (-40 to +105 C) qualified

Typical Applications

  • Automotive Telematics
  • Automotive 5G routing
  • Automotive NAD (Network Attach Device) 5G and LTE Applications

Parameters

Switch Type
SP4T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
617
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.22 @ 960 MHz
Isolation (dB)
45 @ 960 MHz
Switching Speed (ns)
2,000
IIP3 (dBm)
75
Voltage (V)
1.65 to 1.95
Current (mA)
30 uA
Package Type
9 Pin Module
Package Size (mm)
1.1 x 1.1 x 0.44
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    Rev C
    S-Parameters
Results per page
10

Related Solutions

eCall

eCall

Telematics

Telematics

Infotainment

Infotainment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks