/
Products
/
Switches
/
RF Switches
/
QPC8400

QPC8400

Absorptive, High Isolation SP15T Switch

The QPC8400 is a Silicon on Insulator (SOI) single-pole, fifteen-throw (SP15T) switch, designed for use in high performance wireless applications. It offers high isolation, low insertion loss, with excellent linearity and power handling capability. No blocking capacitors are necessary on the RF ports.  This wideband switch is designed for use from 500MHz to 7.125GHz. It is non-reflective such that the RFX ports are terminated into 50 Ω in the off state. The QPC8400 is +1.8V logic compatible.

The QPC8400 is packaged in a RoHS-compliant, compact.

40-pin, 5x5 mm surface-mount leadless laminate package.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 500 MHz to 7125 MHz Operation
  • Non-Reflective (Absorptive RFX ports)
  • Terminated All-Off State mode
  • No Blocking Caps needed unless voltage is on RF Line
  • High Isolation:
    • - RFC-RFX: 47dB @ 2.4GHz, 40dB @ 6GHz
    • - RFX-RFX: 42dB @ 2.4GHz, 35dB @ 6GHz
  • +1.8 V Logic Compatible
  • Input P1dB: 36 dBm
  • Single Voltage: 2.7V to 5.5V

Typical Applications

  • IEEE 802.11b/g/n/ac/ax WLAN Applications
  • Wi-Fi Consumer Premise Equipment
  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Internet of Things
  • Wi-Fi Consumer Premise Equipment
  • Enterprise and Retail Access Points
  • Wireless Routers and Repaters
  • Residential Gateways and Extenders
  • Distributed or Mesh Wi-Fi
  • ISM band applications (Smart Energy)
  • Internet of Things (IoT hubs)

Parameters

Switch Type
SP15T
Frequency Min (MHz)
500
Frequency Max (MHz)
7,125
Insertion Loss (dB)
1.2 dB @ 2.4 GHz, 1.5 dB @ 6 GHz
Isolation (dB)
47
IIP3 (dBm)
47 @ 2.4 GHz, 40 @ 6 GHz
Voltage (V)
2.7 to 5.5
Package Type
SMP Laminate
Package Size (mm)
5 x 5 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC8400

QPC8400

Absorptive, High Isolation SP15T Switch

The QPC8400 is a Silicon on Insulator (SOI) single-pole, fifteen-throw (SP15T) switch, designed for use in high performance wireless applications. It offers high isolation, low insertion loss, with excellent linearity and power handling capability. No blocking capacitors are necessary on the RF ports.  This wideband switch is designed for use from 500MHz to 7.125GHz. It is non-reflective such that the RFX ports are terminated into 50 Ω in the off state. The QPC8400 is +1.8V logic compatible.

The QPC8400 is packaged in a RoHS-compliant, compact.

40-pin, 5x5 mm surface-mount leadless laminate package.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 500 MHz to 7125 MHz Operation
  • Non-Reflective (Absorptive RFX ports)
  • Terminated All-Off State mode
  • No Blocking Caps needed unless voltage is on RF Line
  • High Isolation:
    • - RFC-RFX: 47dB @ 2.4GHz, 40dB @ 6GHz
    • - RFX-RFX: 42dB @ 2.4GHz, 35dB @ 6GHz
  • +1.8 V Logic Compatible
  • Input P1dB: 36 dBm
  • Single Voltage: 2.7V to 5.5V

Typical Applications

  • IEEE 802.11b/g/n/ac/ax WLAN Applications
  • Wi-Fi Consumer Premise Equipment
  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Internet of Things
  • Wi-Fi Consumer Premise Equipment
  • Enterprise and Retail Access Points
  • Wireless Routers and Repaters
  • Residential Gateways and Extenders
  • Distributed or Mesh Wi-Fi
  • ISM band applications (Smart Energy)
  • Internet of Things (IoT hubs)

Parameters

Switch Type
SP15T
Frequency Min (MHz)
500
Frequency Max (MHz)
7,125
Insertion Loss (dB)
1.2 dB @ 2.4 GHz, 1.5 dB @ 6 GHz
Isolation (dB)
47
IIP3 (dBm)
47 @ 2.4 GHz, 40 @ 6 GHz
Voltage (V)
2.7 to 5.5
Package Type
SMP Laminate
Package Size (mm)
5 x 5 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo