/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD0012

QPD0012

20W/40W, 48V, 2500-2700 MHz Asymmetric Doherty Amplifier

The QPD0012 is a dual-path discrete GaN on SiC HEMT in DFN package which operates from 2.5 to 2.7 GHz. The device is a single-stage power amplifier transistor for Doherty application.
 
QPD0012 can deliver PAVG of 7.6 W at +48 V operation.
 
Lead-free and RoHS compliant.

Discontinued
i
End of Life announced August 3, 2023 (PCN 23-0105).
Last Time Buy: February 17, 2024
Contact your local sales representative for assistance.
Product Data SheetRev B – 05/2021
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 2500 – 2700 MHz
  • Operating Drain Voltage: +48V
  • Peak Doherty Output Power: 47.3dBm
  • Doherty Drain Efficiency at 38.8dBm: 59%
  • Doherty Gain at 38.8 dBm: 14.8dB
  • 7.0 x 6.5mm DFN package

Typical Applications

  • 5G Massive MIMO
  • WCDMA/LTE
  • Microcell Base Station
  • Small Cell
  • Active Antenna
  • Asymmetric Doherty Applications

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
2,700
Gain (dB)
14.8
Psat (dBm)
47.3
Vd (V)
48
Package Type
DFN
Package Size (mm)
7.0 x 6.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 05/2021
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD0012

QPD0012

20W/40W, 48V, 2500-2700 MHz Asymmetric Doherty Amplifier

The QPD0012 is a dual-path discrete GaN on SiC HEMT in DFN package which operates from 2.5 to 2.7 GHz. The device is a single-stage power amplifier transistor for Doherty application.
 
QPD0012 can deliver PAVG of 7.6 W at +48 V operation.
 
Lead-free and RoHS compliant.

Discontinued
i
End of Life announced August 3, 2023 (PCN 23-0105).
Last Time Buy: February 17, 2024
Contact your local sales representative for assistance.
Product Data SheetRev B – 05/2021
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 2500 – 2700 MHz
  • Operating Drain Voltage: +48V
  • Peak Doherty Output Power: 47.3dBm
  • Doherty Drain Efficiency at 38.8dBm: 59%
  • Doherty Gain at 38.8 dBm: 14.8dB
  • 7.0 x 6.5mm DFN package

Typical Applications

  • 5G Massive MIMO
  • WCDMA/LTE
  • Microcell Base Station
  • Small Cell
  • Active Antenna
  • Asymmetric Doherty Applications

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
2,700
Gain (dB)
14.8
Psat (dBm)
47.3
Vd (V)
48
Package Type
DFN
Package Size (mm)
7.0 x 6.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 05/2021
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks