/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD1035

QPD1035

DC - 6 GHz, 40 Watt, 50 Volt GaN RF Power Transistor

The QPD1035 is a 40W discrete GaN on SiC HEMT transistor operating from DC to 6 GHz from a 50V supply rail. The device has an input pre-match and is ideally suitable for broadband amplifier applications for pulsed and CW operation. Lead free and RoHS compliant.

Gain, P3dB, and Drain Efficiency values - typical EVB performance at 5.65 GHz.

Production
i
Product Data SheetRev B – 11/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: DC - 6 GHz
  • Drain Voltage: 50 V
  • Output Power (P3dB): 50 W
  • Drain Efficiency (P3dB): 52.2%
  • Linear Gain: 15.1dB
  • Low thermal resistance package

Typical Applications

  • Radar
  • Communications
  • Jammers

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
6,000
Type
Input Pre-matched
Gain (dB)
12.1 (Gain at P3dB)
Psat (dBm)
47 (P3dB)
PAE (%)
N/A
Vd (V)
50
Package Type
NI-200
Package Size (mm)
4.1 x 5.1

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev B – 11/2025
    Data Sheet
  • RF GaN HEMT Primer

    Rev A – 07/30/2026
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD1035

QPD1035

DC - 6 GHz, 40 Watt, 50 Volt GaN RF Power Transistor

The QPD1035 is a 40W discrete GaN on SiC HEMT transistor operating from DC to 6 GHz from a 50V supply rail. The device has an input pre-match and is ideally suitable for broadband amplifier applications for pulsed and CW operation. Lead free and RoHS compliant.

Gain, P3dB, and Drain Efficiency values - typical EVB performance at 5.65 GHz.

Production
i
Product Data SheetRev B – 11/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: DC - 6 GHz
  • Drain Voltage: 50 V
  • Output Power (P3dB): 50 W
  • Drain Efficiency (P3dB): 52.2%
  • Linear Gain: 15.1dB
  • Low thermal resistance package

Typical Applications

  • Radar
  • Communications
  • Jammers

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
6,000
Type
Input Pre-matched
Gain (dB)
12.1 (Gain at P3dB)
Psat (dBm)
47 (P3dB)
PAE (%)
N/A
Vd (V)
50
Package Type
NI-200
Package Size (mm)
4.1 x 5.1

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev B – 11/2025
    Data Sheet
  • RF GaN HEMT Primer

    Rev A – 07/30/2026
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks