/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD1425L

QPD1425L

1.2 - 1.4 GHz, 375 Watt, 65 Volt , GaN on SiC RF Transistor

The QPD1425L is a 375W discrete GaN on SiC HEMT which operates from 1.2 to 1.4 GHz providing typically 56.3dBm of saturated output power with 17dB of large-signal gain and 75% of drain efficiency.

Input pre-match within the package results in ease of external board match and saves board space. The device is housed in an industry standard air cavity package and is ideally suited for Radar applications. The device can support both CW and pulsed operations.

Evaluation boards are available upon request.

 

Discontinued
i
End of Life announced October 22, 2023 (PCN 23-0148).
Last Time Buy: May 3, 2024
Recommended replacement for new designs: QPD1426, QPD1426L
Contact your local sales representative for assistance.
Product Data SheetRev A – 12/2022
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Operating Frequency Range: 1.2 - 1.4 GHz
  • Saturated Output Power PSAT: 56.3dBm
  • Drain Efficiency at PSAT: 75%
  • Large Signal Gain at PSAT: 17 dB
  • Bias: VDS = +65V, IDQ = 430 mA
  • Package Type: NI-400
  • Package Dimensions: 10.16 x 10.16 x 4.06 mm

Typical Applications

  • L-Band Radar
  • ISMe

Parameters

Frequency Min (MHz)
1,200
Frequency Max (MHz)
1,400
Gain (dB)
17
Psat (dBm)
56.3
Vd (V)
65
Package Type
NI-400
Package Size (mm)
10.16 x 10.16 x 4.06
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 12/2022
    Data Sheet
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD1425L

QPD1425L

1.2 - 1.4 GHz, 375 Watt, 65 Volt , GaN on SiC RF Transistor

The QPD1425L is a 375W discrete GaN on SiC HEMT which operates from 1.2 to 1.4 GHz providing typically 56.3dBm of saturated output power with 17dB of large-signal gain and 75% of drain efficiency.

Input pre-match within the package results in ease of external board match and saves board space. The device is housed in an industry standard air cavity package and is ideally suited for Radar applications. The device can support both CW and pulsed operations.

Evaluation boards are available upon request.

 

Discontinued
i
End of Life announced October 22, 2023 (PCN 23-0148).
Last Time Buy: May 3, 2024
Recommended replacement for new designs: QPD1426, QPD1426L
Contact your local sales representative for assistance.
Product Data SheetRev A – 12/2022
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Operating Frequency Range: 1.2 - 1.4 GHz
  • Saturated Output Power PSAT: 56.3dBm
  • Drain Efficiency at PSAT: 75%
  • Large Signal Gain at PSAT: 17 dB
  • Bias: VDS = +65V, IDQ = 430 mA
  • Package Type: NI-400
  • Package Dimensions: 10.16 x 10.16 x 4.06 mm

Typical Applications

  • L-Band Radar
  • ISMe

Parameters

Frequency Min (MHz)
1,200
Frequency Max (MHz)
1,400
Gain (dB)
17
Psat (dBm)
56.3
Vd (V)
65
Package Type
NI-400
Package Size (mm)
10.16 x 10.16 x 4.06
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 12/2022
    Data Sheet
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks