/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD2040D

QPD2040D

DC - 20 GHz, 400 um Discrete GaAs pHEMT Die

Qorvo's QPD2040D is a discrete 400-micron pHEMT which operates from DC to 20 GHz. The QPD2040D is designed using Qorvo's proven standard 0.25um power pHEMT production process. This process features advanced techniques to optimize microwave power and efficiency at high drain bias operating conditions. The QPD2040D typically provides 26 dBm of output power at P1dB with gain of 13 dB and 55% power-added efficiency at 1 dB compression. This performance makes the QPD2040D appropriate for high efficiency applications. The protective overcoat layer with silicon nitride provides a level of environmental robustness and scratch protection.      

 Lead-free and RoHS compliant.

Production
i
Product Data SheetRev A – 08/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
202
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
202
Buy Online

Key Features

  • Frequency Range: DC - 20 GHz
  • Typical Output Power P1dB: 26 dBm
  • Typical Gain at 12 GHz: 13 dB
  • Typical PAE at 12 GHz: 55%
  • Typical NF at 12 GHz: 1.1 dB
  • No Vias
  • Technology: 0.25 um GaAs pHEMT
  • Chip Dimensions: 0.41 x 0.34 x 0.10 mm

Typical Applications

  • Communications
  • Radar
  • Point-to-Point Radio
  • Satellite Communications

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
20,000
Gain (dB)
13
OP1dB (dBm)
26
NF (dB)
1.1
PAE (%)
55
Vd (V)
8
Package Type
Die
Package Size (mm)
0.41 x 0.34 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev A – 08/2022
    Data Sheet
  • RF GaN HEMT Primer

    Rev A – 07/30/2026
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Satellite Communications

Satellite Communications

Radar

Radar

Military Radio

Military Radio

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD2040D

QPD2040D

DC - 20 GHz, 400 um Discrete GaAs pHEMT Die

Qorvo's QPD2040D is a discrete 400-micron pHEMT which operates from DC to 20 GHz. The QPD2040D is designed using Qorvo's proven standard 0.25um power pHEMT production process. This process features advanced techniques to optimize microwave power and efficiency at high drain bias operating conditions. The QPD2040D typically provides 26 dBm of output power at P1dB with gain of 13 dB and 55% power-added efficiency at 1 dB compression. This performance makes the QPD2040D appropriate for high efficiency applications. The protective overcoat layer with silicon nitride provides a level of environmental robustness and scratch protection.      

 Lead-free and RoHS compliant.

Production
i
Product Data SheetRev A – 08/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
202
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
202
Buy Online

Key Features

  • Frequency Range: DC - 20 GHz
  • Typical Output Power P1dB: 26 dBm
  • Typical Gain at 12 GHz: 13 dB
  • Typical PAE at 12 GHz: 55%
  • Typical NF at 12 GHz: 1.1 dB
  • No Vias
  • Technology: 0.25 um GaAs pHEMT
  • Chip Dimensions: 0.41 x 0.34 x 0.10 mm

Typical Applications

  • Communications
  • Radar
  • Point-to-Point Radio
  • Satellite Communications

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
20,000
Gain (dB)
13
OP1dB (dBm)
26
NF (dB)
1.1
PAE (%)
55
Vd (V)
8
Package Type
Die
Package Size (mm)
0.41 x 0.34 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev A – 08/2022
    Data Sheet
  • RF GaN HEMT Primer

    Rev A – 07/30/2026
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Satellite Communications

Satellite Communications

Radar

Radar

Military Radio

Military Radio

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks