/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPF0219

QPF0219

2 - 18 GHz 10 Watt Transmit/Receive Module

QPF0219 is a multi-chip Front-End Module (FEM) designed for 2-18 GHz Wide-Band radar applications. The FEM integrates a T/R switch, a limiter, a low-noise amplifier and a power amplifier.  Transmit power is 10 W saturated with 20% PAE and large signal gain is 13 dB, small signl is 19 dB. The receiver noise figure is 4 dB, small signal gain is 14 dB, P1 dB is 21 dBm.
 
The multi-die FEM offers the optimal semiconductor technology for each functional block to maximize performance in challenging radar applications.  Power amplifier and T/R switch are GaN-on-SiC while limiter and LNA are GaAs.   

Package is a 8 x 8 mm air cavity QFN. QPF0219 offers exceptional performance in a compact footprint.

Preview
i
Product Data SheetRev D – 04/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
2,450
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
2,450
Buy Online

Key Features

  • Frequency Range: 2-18 GHz
  • TX PSAT: 10 W
  • TX PAE 20%
  • TX Gain 19dB
  • RX Gain 14 dB
  • RX NF: 4dB
  • RX P1dB: 21 dBm

Typical Applications

  • Communications
  • Commercial and Military Radar

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
18
Tx Gain (dB)
14
Tx Psat (W)
10
Tx Voltage (V)
22
Tx Current (mA)
1,680
Rx Gain (dB)
14
Rx NF (dB)
4
Rx Voltage (V)
5
Rx Current (mA)
100
Package Type
QFN
Package Size (mm)
8.0 x 8.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/2024
    Data Sheet
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • PCB Layout Files

    Gerber PCB Layout Files

    Rev A
    PCB Layout Files
  • S-Parameters

    S-Parameters (RX 5 V @ 100 mA)

    S-Parameters
  • S-Parameters

    S-Parameters (TX 22 V @ 1680 mA)

    S-Parameters
  • Schematic

    Schematic

    Schematic
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPF0219

QPF0219

2 - 18 GHz 10 Watt Transmit/Receive Module

QPF0219 is a multi-chip Front-End Module (FEM) designed for 2-18 GHz Wide-Band radar applications. The FEM integrates a T/R switch, a limiter, a low-noise amplifier and a power amplifier.  Transmit power is 10 W saturated with 20% PAE and large signal gain is 13 dB, small signl is 19 dB. The receiver noise figure is 4 dB, small signal gain is 14 dB, P1 dB is 21 dBm.
 
The multi-die FEM offers the optimal semiconductor technology for each functional block to maximize performance in challenging radar applications.  Power amplifier and T/R switch are GaN-on-SiC while limiter and LNA are GaAs.   

Package is a 8 x 8 mm air cavity QFN. QPF0219 offers exceptional performance in a compact footprint.

Preview
i
Product Data SheetRev D – 04/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
2,450
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2
Buy Online
RFMW
2,450
Buy Online

Key Features

  • Frequency Range: 2-18 GHz
  • TX PSAT: 10 W
  • TX PAE 20%
  • TX Gain 19dB
  • RX Gain 14 dB
  • RX NF: 4dB
  • RX P1dB: 21 dBm

Typical Applications

  • Communications
  • Commercial and Military Radar

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
18
Tx Gain (dB)
14
Tx Psat (W)
10
Tx Voltage (V)
22
Tx Current (mA)
1,680
Rx Gain (dB)
14
Rx NF (dB)
4
Rx Voltage (V)
5
Rx Current (mA)
100
Package Type
QFN
Package Size (mm)
8.0 x 8.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/2024
    Data Sheet
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • PCB Layout Files

    Gerber PCB Layout Files

    Rev A
    PCB Layout Files
  • S-Parameters

    S-Parameters (RX 5 V @ 100 mA)

    S-Parameters
  • S-Parameters

    S-Parameters (TX 22 V @ 1680 mA)

    S-Parameters
  • Schematic

    Schematic

    Schematic
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks