/
Products
/
Integrated Front-End Modules
/
Automotive RF Modules
/
QPF1002Q

QPF1002Q

5 GHz C-V2X Front End Module for Automotive

Qorvo's QPF1002Q is an integrated front end module (FEM) designed for C-V2X systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 5V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput.

The receive path is pinned out for flexibility to enable external filtering or LNA.

The QPF1002Q integrates a 5 GHz power amplifier (PA), TX/RX Antenna switch and bypassable low noise amplifier (LNA) into a single device.

Production
i
Contact your local sales representative for more information.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • AEC-Q100 Grade 2 qualified
  • Optimized for +5 V Operation; +4.2 V Capable
  • Pout = +28 dBm, 10 MHz linear power
  • 28 dB Tx Gain
  • Tx High Power and Lower Power Mode
  • 24 dB TX coupler
  • 2.6 dB RX Noise Figure (include switches)
  • 13 dB Rx Gain
  • -6.5 dB Bypass LNA Loss
  • No external matching required

Typical Applications

  • ITS C-V2X
  • Automotive Front Ends
  • Automotive Telematics
  • Automotive Infotainment

Parameters

Frequency Min (GHz)
5.77
Frequency Max (GHz)
5.925
Functionality
PA, Switch, LNA with Bypass
Pout (dBm)
29
Tx Gain (dB)
27
Tx Current (mA)
580
Rx Gain (dB)
13.5
Rx NF (incl switch) (dB)
2.6
Vcc (V)
5
Rx Current (mA)
35
AEC Grade
Grade 2
Package Type
Laminate
Package Size (mm)
5.0 x 4.0 x 0.925
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

eCall

eCall

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Automotive RF Modules
/
QPF1002Q

QPF1002Q

5 GHz C-V2X Front End Module for Automotive

Qorvo's QPF1002Q is an integrated front end module (FEM) designed for C-V2X systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 5V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput.

The receive path is pinned out for flexibility to enable external filtering or LNA.

The QPF1002Q integrates a 5 GHz power amplifier (PA), TX/RX Antenna switch and bypassable low noise amplifier (LNA) into a single device.

Production
i
Contact your local sales representative for more information.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • AEC-Q100 Grade 2 qualified
  • Optimized for +5 V Operation; +4.2 V Capable
  • Pout = +28 dBm, 10 MHz linear power
  • 28 dB Tx Gain
  • Tx High Power and Lower Power Mode
  • 24 dB TX coupler
  • 2.6 dB RX Noise Figure (include switches)
  • 13 dB Rx Gain
  • -6.5 dB Bypass LNA Loss
  • No external matching required

Typical Applications

  • ITS C-V2X
  • Automotive Front Ends
  • Automotive Telematics
  • Automotive Infotainment

Parameters

Frequency Min (GHz)
5.77
Frequency Max (GHz)
5.925
Functionality
PA, Switch, LNA with Bypass
Pout (dBm)
29
Tx Gain (dB)
27
Tx Current (mA)
580
Rx Gain (dB)
13.5
Rx NF (incl switch) (dB)
2.6
Vcc (V)
5
Rx Current (mA)
35
AEC Grade
Grade 2
Package Type
Laminate
Package Size (mm)
5.0 x 4.0 x 0.925
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

eCall

eCall

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks