/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4202

QPF4202

2 GHz Wi-Fi 7 Medium Power Non-linear Front End Module

The Qorvo QPF4202 is an integrated front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The small form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 5 V supply voltage that minimizes power consumption to allow for systems that use digital pre-distortion to achieve the highest linear output power and leading edge throughput for the RF chain.

A coupler with RF output is integrated for DPD feedback training. Options for alternate routing of the feedback are included with low loss. For power control a broadrange, constant slope voltage logarithmic power detector is provided for application feedback. The module includes a state to turn on and off, which could reduce bill of material or give an option to reduce current draw.

The QPF4202 integrates a 2.4 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.

Production
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • PSAT = +30 dBm
  • Corrected DEVM1
  • POUT = +19 dBm MCS13 EHT20 -47 dB Dynamic EVM
  • POUT = +20.5 dBm MCS11 HE20 -43 dB Dynamic EVM
  • POUT = +23 dBm MCS8 VHT20 -35 dB Dynamic EVM
  • POUT = +24 dBm MCS7 HT20 -30 dB Dynamic EVM
  • POUT = +24.5 dBm MCS0 HT20 Spectral Mask Compliance
  • DC Power = 1.1 W at +24.5 dBm
  • 31 dB Tx Gain
  • 1.6 / 3.2 dB Noise Figure
  • >15 dB 5 - 7 GHz Rejection on Rx Path
  • Integrated RF Coupler & DC Logarithmic Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
NLPA+SW+LNA+CPLR
Wi-Fi Standards
Wi-Fi 7
Vcc (V)
5
11ac Pout (dBm)
20.5
SEM Pout (dBm)
24.5
Tx Gain (dB)
31
Rx Gain (dB)
15
NF (dB)
1.6
Package Type
Laminate
Package Size (mm)
5.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Related Solutions

Networking

Networking

Warehouse & Inventory Management

Warehouse & Inventory Management

Security

Security

Industrial Transport

Industrial Transport

Wireless Access Points

Wireless Access Points

Robotics

Robotics

Real Time Location Services

Real Time Location Services

Infotainment

Infotainment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4202

QPF4202

2 GHz Wi-Fi 7 Medium Power Non-linear Front End Module

The Qorvo QPF4202 is an integrated front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The small form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 5 V supply voltage that minimizes power consumption to allow for systems that use digital pre-distortion to achieve the highest linear output power and leading edge throughput for the RF chain.

A coupler with RF output is integrated for DPD feedback training. Options for alternate routing of the feedback are included with low loss. For power control a broadrange, constant slope voltage logarithmic power detector is provided for application feedback. The module includes a state to turn on and off, which could reduce bill of material or give an option to reduce current draw.

The QPF4202 integrates a 2.4 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.

Production
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • PSAT = +30 dBm
  • Corrected DEVM1
  • POUT = +19 dBm MCS13 EHT20 -47 dB Dynamic EVM
  • POUT = +20.5 dBm MCS11 HE20 -43 dB Dynamic EVM
  • POUT = +23 dBm MCS8 VHT20 -35 dB Dynamic EVM
  • POUT = +24 dBm MCS7 HT20 -30 dB Dynamic EVM
  • POUT = +24.5 dBm MCS0 HT20 Spectral Mask Compliance
  • DC Power = 1.1 W at +24.5 dBm
  • 31 dB Tx Gain
  • 1.6 / 3.2 dB Noise Figure
  • >15 dB 5 - 7 GHz Rejection on Rx Path
  • Integrated RF Coupler & DC Logarithmic Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
NLPA+SW+LNA+CPLR
Wi-Fi Standards
Wi-Fi 7
Vcc (V)
5
11ac Pout (dBm)
20.5
SEM Pout (dBm)
24.5
Tx Gain (dB)
31
Rx Gain (dB)
15
NF (dB)
1.6
Package Type
Laminate
Package Size (mm)
5.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Related Solutions

Networking

Networking

Warehouse & Inventory Management

Warehouse & Inventory Management

Security

Security

Industrial Transport

Industrial Transport

Wireless Access Points

Wireless Access Points

Robotics

Robotics

Real Time Location Services

Real Time Location Services

Infotainment

Infotainment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks