/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4206B

QPF4206B

2.4 GHz Wi-Fi Front End Module

The Qorvo QPF4206B is an integrated front end module (FEM) designed for Wi-Fi 802.11ax systems. The compact form factor and integrated matching minimizes layout area in the application. Performance is focused on optimizing the PA for a 5V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions. Another key feature is the integration of a logarithmic power detector which enables power accuracy at lower powers. The QPF4206B integrates a 2 GHz power amplifier (PA), regulator, single pole two throw switch (SP2T), and a bypassable low noise amplifier (LNA).

Production
i
For more information, please contact Qorvo Sales.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2412 – 2484 MHz
  • POUT = +19 dBm MCS11 HE40 -43 dB Dynamic EVM
  • POUT = +20 dBm MCS11 HE40 -40 dB Dynamic EVM
  • POUT = +21 dBm MCS9 VHT40 -35 dB Dynamic EVM
  • POUT = +22.5 dBm MCS7 HT20 -30 dB Dynamic EVM
  • POUT = +25 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 33 dB Tx Gain
  • 2.1 dB Noise Figure
  • 15 dB Rx Gain & 6 dB Bypass Loss
  • 25 dB 5 GHz Rejection on Rx Path
  • Broad Range Integrated DC Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA+SW+LNA
Wi-Fi Standards
Wi-Fi 6
Vcc (V)
5
11ac Pout (dBm)
21
SEM Pout (dBm)
25
Tx Gain (dB)
33
Rx Gain (dB)
15.5
NF (dB)
2.1
Package Type
Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Related Solutions

Industrial Transport

Industrial Transport

Robotics

Robotics

Security

Security

Infotainment

Infotainment

Real Time Location Services

Real Time Location Services

Warehouse & Inventory Management

Warehouse & Inventory Management

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4206B

QPF4206B

2.4 GHz Wi-Fi Front End Module

The Qorvo QPF4206B is an integrated front end module (FEM) designed for Wi-Fi 802.11ax systems. The compact form factor and integrated matching minimizes layout area in the application. Performance is focused on optimizing the PA for a 5V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions. Another key feature is the integration of a logarithmic power detector which enables power accuracy at lower powers. The QPF4206B integrates a 2 GHz power amplifier (PA), regulator, single pole two throw switch (SP2T), and a bypassable low noise amplifier (LNA).

Production
i
For more information, please contact Qorvo Sales.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2412 – 2484 MHz
  • POUT = +19 dBm MCS11 HE40 -43 dB Dynamic EVM
  • POUT = +20 dBm MCS11 HE40 -40 dB Dynamic EVM
  • POUT = +21 dBm MCS9 VHT40 -35 dB Dynamic EVM
  • POUT = +22.5 dBm MCS7 HT20 -30 dB Dynamic EVM
  • POUT = +25 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 33 dB Tx Gain
  • 2.1 dB Noise Figure
  • 15 dB Rx Gain & 6 dB Bypass Loss
  • 25 dB 5 GHz Rejection on Rx Path
  • Broad Range Integrated DC Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA+SW+LNA
Wi-Fi Standards
Wi-Fi 6
Vcc (V)
5
11ac Pout (dBm)
21
SEM Pout (dBm)
25
Tx Gain (dB)
33
Rx Gain (dB)
15.5
NF (dB)
2.1
Package Type
Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Related Solutions

Industrial Transport

Industrial Transport

Robotics

Robotics

Security

Security

Infotainment

Infotainment

Real Time Location Services

Real Time Location Services

Warehouse & Inventory Management

Warehouse & Inventory Management

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks