/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4211

QPF4211

2.4 GHz Wi-Fi 6 Front End Module

The Qorvo® QPF4211 is an integrated medium power front end module (FEM) designed for Wi-Fi 6 (802.11ax) systems. The small form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 5 V supply voltage, while providing optional operation over a wide range, that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.

Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included. A DC power detector with a voltage output provides feedback. The QPF4211 integrates a 2.4 GHz power amplifier (PA), regulator, single pole two throw switch (SP2T), bypassable low noise amplifier (LNA) and DC power detector into a single device.

Production
i
Product Data Sheet BriefRev C – 02/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
50
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
50
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = +19 dBm MCS11 HE40 -43 dB Dynamic EVM
  • POUT = +22.5 dBm MCS9 HT40 -35 dB Dynamic EVM
  • POUT = +23.5 dBm MCS7 HT20/40 -30 dB Dynamic EVM
  • POUT = +25.5 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation while maintaining a wider range of capability
  • 33 dB Tx Gain
  • 1.8 dB Noise Figure
  • 15 dB Rx Gain & 7 dB Bypass Loss
  • 12 dB 5 GHz Rejection on Rx Path
  • Integrated DC Power Detector

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA+SW+LNA
Wi-Fi Standards
Wi-Fi 6/7
Vcc (V)
5
11ac Pout (dBm)
22.5
SEM Pout (dBm)
25.5
Tx Gain (dB)
33
Rx Gain (dB)
15
NF (dB)
1.8
Package Type
Laminate
Package Size (mm)
2.5 x 2.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet Brief

    Rev C – 02/2021
    Data Sheet
  • Drone Connectivity System Guide

    Rev A – 06/18/2026
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Related Solutions

Real Time Location Services

Real Time Location Services

Infotainment

Infotainment

Security

Security

Wireless Access Points

Wireless Access Points

Warehouse & Inventory Management

Warehouse & Inventory Management

Industrial Transport

Industrial Transport

Networking

Networking

Robotics

Robotics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4211

QPF4211

2.4 GHz Wi-Fi 6 Front End Module

The Qorvo® QPF4211 is an integrated medium power front end module (FEM) designed for Wi-Fi 6 (802.11ax) systems. The small form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 5 V supply voltage, while providing optional operation over a wide range, that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.

Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included. A DC power detector with a voltage output provides feedback. The QPF4211 integrates a 2.4 GHz power amplifier (PA), regulator, single pole two throw switch (SP2T), bypassable low noise amplifier (LNA) and DC power detector into a single device.

Production
i
Product Data Sheet BriefRev C – 02/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
50
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
50
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = +19 dBm MCS11 HE40 -43 dB Dynamic EVM
  • POUT = +22.5 dBm MCS9 HT40 -35 dB Dynamic EVM
  • POUT = +23.5 dBm MCS7 HT20/40 -30 dB Dynamic EVM
  • POUT = +25.5 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation while maintaining a wider range of capability
  • 33 dB Tx Gain
  • 1.8 dB Noise Figure
  • 15 dB Rx Gain & 7 dB Bypass Loss
  • 12 dB 5 GHz Rejection on Rx Path
  • Integrated DC Power Detector

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA+SW+LNA
Wi-Fi Standards
Wi-Fi 6/7
Vcc (V)
5
11ac Pout (dBm)
22.5
SEM Pout (dBm)
25.5
Tx Gain (dB)
33
Rx Gain (dB)
15
NF (dB)
1.8
Package Type
Laminate
Package Size (mm)
2.5 x 2.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet Brief

    Rev C – 02/2021
    Data Sheet
  • Drone Connectivity System Guide

    Rev A – 06/18/2026
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Related Solutions

Real Time Location Services

Real Time Location Services

Infotainment

Infotainment

Security

Security

Wireless Access Points

Wireless Access Points

Warehouse & Inventory Management

Warehouse & Inventory Management

Industrial Transport

Industrial Transport

Networking

Networking

Robotics

Robotics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks