/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4228

QPF4228

2.4 GHz Wi-Fi Front End Module

The Qorvo QPF4228 is an integrated front end module (FEM) designed for Wi-Fi 802.11ax systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 3.3 V supply voltage that conserves power consumption while maintainingthe highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions. Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included.

There are two options for power detect, a DC power detector which has voltage output and an RF power detector with an RF output from a directional coupler.

The QPF4228 integrates a 2.4 GHz power amplifier (PA), regulator, single pole three throw switch (SP3T), low noise amplifier (LNA) and coupler into a single device and DC power detector into a single device.

Not Recommended For New Designs
i
Product Brief12/19/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +14 dBm MCS11 HE40 - 43 dB Dynamic EVM
  • POUT = +17 dBm MCS9 VHT40 - 35 dB Dynamic EVM
  • POUT = +18 dBm MCS7 HT20/40 - 30 dB Dynamic EVM
  • POUT = +21 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +3.3 V Operation
  • 33 dB Tx Gain
  • 2.2 dB Noise Figure
  • 15 dB Rx Gain & 7 dB Bypass Loss
  • 15 dB 5 GHz Rejection on Rx Path
  • Integrated DC & RF Power Detectors

Typical Applications

  • Access Points
  • Wireless Routers
  • Client Equipment
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA+SW+LNA+CPLR
Wi-Fi Standards
ax
Vcc (V)
3.3
11ac Pout (dBm)
17
SEM Pout (dBm)
21
Tx Gain (dB)
33
Rx Gain (dB)
15
NF (dB)
2.2
Package Type
Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Brief

    12/19/2018
    Product Brief
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4228

QPF4228

2.4 GHz Wi-Fi Front End Module

The Qorvo QPF4228 is an integrated front end module (FEM) designed for Wi-Fi 802.11ax systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 3.3 V supply voltage that conserves power consumption while maintainingthe highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions. Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included.

There are two options for power detect, a DC power detector which has voltage output and an RF power detector with an RF output from a directional coupler.

The QPF4228 integrates a 2.4 GHz power amplifier (PA), regulator, single pole three throw switch (SP3T), low noise amplifier (LNA) and coupler into a single device and DC power detector into a single device.

Not Recommended For New Designs
i
Product Brief12/19/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +14 dBm MCS11 HE40 - 43 dB Dynamic EVM
  • POUT = +17 dBm MCS9 VHT40 - 35 dB Dynamic EVM
  • POUT = +18 dBm MCS7 HT20/40 - 30 dB Dynamic EVM
  • POUT = +21 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +3.3 V Operation
  • 33 dB Tx Gain
  • 2.2 dB Noise Figure
  • 15 dB Rx Gain & 7 dB Bypass Loss
  • 15 dB 5 GHz Rejection on Rx Path
  • Integrated DC & RF Power Detectors

Typical Applications

  • Access Points
  • Wireless Routers
  • Client Equipment
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA+SW+LNA+CPLR
Wi-Fi Standards
ax
Vcc (V)
3.3
11ac Pout (dBm)
17
SEM Pout (dBm)
21
Tx Gain (dB)
33
Rx Gain (dB)
15
NF (dB)
2.2
Package Type
Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Brief

    12/19/2018
    Product Brief
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks