/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4230

QPF4230

2.4 GHz Wi-Fi 6 Front End Module

The Qorvo® QPF4230 is an integrated front end module (FEM) designed for Wi-Fi 6 (802.11ax) systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 3.3V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions. Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included. For power control feedback, a DC power detector which has voltage output has been integrated.

The QPF4230 integrates a 2.4GHz power amplifier (PA), regulator, single pole three throw switch (SP3T), low noise amplifier (LNA) and coupler into a single device.

Discontinued
i
End of Life announced December 19, 2024 (PCN 24-0138).
Last Time Buy: August 3, 2025
Recommended replacement for new designs: QPF4239
Contact your local sales representative for assistance.
Product Data Sheet06/24/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +14 dBm MCS11 HE40 -43 dB Dynamic EVM
  • POUT = +17 dBm MCS9 VHT40 -35 dB Dynamic EVM
  • POUT = +18 dBm MCS7 HT20/40 -30 dB Dynamic EVM
  • POUT = +21 dBm MCS0 HT20 Spectral Mask Compliance
  • 0.5 W Power Consumption at POUT = +18 dBm
  • Optimized for +3.3 V Operation
  • 33 dB Tx Gain
  • 2.1 dB Noise Figure
  • 15 dB Rx Gain & 7 dB Bypass Loss
  • 15 dB 5 GHz Rejection on Rx Path
  • Integrated DC Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Client Equipment
  • Customer Premise Equipment
  • Internet of Things

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA, Switch, LNA
Wi-Fi Standards
Wi-Fi 6
Vcc (V)
3.3
11ac Pout (dBm)
17
Tx Gain (dB)
33
Rx Gain (dB)
15
NF (dB)
2.1
Package Type
Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    06/24/2019
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4230

QPF4230

2.4 GHz Wi-Fi 6 Front End Module

The Qorvo® QPF4230 is an integrated front end module (FEM) designed for Wi-Fi 6 (802.11ax) systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 3.3V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions. Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included. For power control feedback, a DC power detector which has voltage output has been integrated.

The QPF4230 integrates a 2.4GHz power amplifier (PA), regulator, single pole three throw switch (SP3T), low noise amplifier (LNA) and coupler into a single device.

Discontinued
i
End of Life announced December 19, 2024 (PCN 24-0138).
Last Time Buy: August 3, 2025
Recommended replacement for new designs: QPF4239
Contact your local sales representative for assistance.
Product Data Sheet06/24/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +14 dBm MCS11 HE40 -43 dB Dynamic EVM
  • POUT = +17 dBm MCS9 VHT40 -35 dB Dynamic EVM
  • POUT = +18 dBm MCS7 HT20/40 -30 dB Dynamic EVM
  • POUT = +21 dBm MCS0 HT20 Spectral Mask Compliance
  • 0.5 W Power Consumption at POUT = +18 dBm
  • Optimized for +3.3 V Operation
  • 33 dB Tx Gain
  • 2.1 dB Noise Figure
  • 15 dB Rx Gain & 7 dB Bypass Loss
  • 15 dB 5 GHz Rejection on Rx Path
  • Integrated DC Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Client Equipment
  • Customer Premise Equipment
  • Internet of Things

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA, Switch, LNA
Wi-Fi Standards
Wi-Fi 6
Vcc (V)
3.3
11ac Pout (dBm)
17
Tx Gain (dB)
33
Rx Gain (dB)
15
NF (dB)
2.1
Package Type
Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    06/24/2019
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks