/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4288

QPF4288

2.4 GHz 802.11ax Wi-Fi Front End Module

The Qorvo® QPF4288 is an integrated front end module (FEM) designed for Wi-Fi 802.11ax systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 5 V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.

The receive path is pinned out so external filtering can be added in the optimal position.  Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included.

There are two options for power detect, a DC power detector which has voltage output and an RF power detector with an RF output from a directional coupler.

The QPF4588 integrates a 5 GHz power amplifier (PA), regulator, single pole two throw switch (SP2T), bypassable low noise amplifier (LNA) and coupler into a single device.

Production
i
Product Data Sheet Brief09/24/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
10,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
10,000
Buy Online

Key Features

  • POUT = +16dBm MCS11 HE40 -47dB Dynamic EVM
  • POUT = +19dBm MCS11 HE40 -43dB Dynamic EVM
  • POUT = +24.5dBm MCS9 VHT40 -35dB Dynamic EVM
  • POUT = +26dBm MCS7 HT20/40 -30dB Dynamic EVM
  • POUT = +28dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 33 dB Tx Gain
  • 1.8 dB Noise Figure
  • 15.5 dB Rx Gain & 7 dB Bypass Loss
  • 10 dB 5 GHz Rejection on Rx Path
  • Integrated RF Power Detector Coupler as well as DC Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA+SW+LNA+CPLR
Wi-Fi Standards
802.11ax
Vcc (V)
5
11ac Pout (dBm)
24.5
SEM Pout (dBm)
28
Tx Gain (dB)
33
Rx Gain (dB)
15.5
NF (dB)
1.8
Package Type
Laminate
Package Size (mm)
5.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet Brief

    09/24/2019
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Security

Security

Warehouse & Inventory Management

Warehouse & Inventory Management

Industrial Transport

Industrial Transport

Infotainment

Infotainment

Real Time Location Services

Real Time Location Services

Wireless Access Points

Wireless Access Points

Robotics

Robotics

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4288

QPF4288

2.4 GHz 802.11ax Wi-Fi Front End Module

The Qorvo® QPF4288 is an integrated front end module (FEM) designed for Wi-Fi 802.11ax systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a 5 V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.

The receive path is pinned out so external filtering can be added in the optimal position.  Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included.

There are two options for power detect, a DC power detector which has voltage output and an RF power detector with an RF output from a directional coupler.

The QPF4588 integrates a 5 GHz power amplifier (PA), regulator, single pole two throw switch (SP2T), bypassable low noise amplifier (LNA) and coupler into a single device.

Production
i
Product Data Sheet Brief09/24/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
10,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
10,000
Buy Online

Key Features

  • POUT = +16dBm MCS11 HE40 -47dB Dynamic EVM
  • POUT = +19dBm MCS11 HE40 -43dB Dynamic EVM
  • POUT = +24.5dBm MCS9 VHT40 -35dB Dynamic EVM
  • POUT = +26dBm MCS7 HT20/40 -30dB Dynamic EVM
  • POUT = +28dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 33 dB Tx Gain
  • 1.8 dB Noise Figure
  • 15.5 dB Rx Gain & 7 dB Bypass Loss
  • 10 dB 5 GHz Rejection on Rx Path
  • Integrated RF Power Detector Coupler as well as DC Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA+SW+LNA+CPLR
Wi-Fi Standards
802.11ax
Vcc (V)
5
11ac Pout (dBm)
24.5
SEM Pout (dBm)
28
Tx Gain (dB)
33
Rx Gain (dB)
15.5
NF (dB)
1.8
Package Type
Laminate
Package Size (mm)
5.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet Brief

    09/24/2019
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Security

Security

Warehouse & Inventory Management

Warehouse & Inventory Management

Industrial Transport

Industrial Transport

Infotainment

Infotainment

Real Time Location Services

Real Time Location Services

Wireless Access Points

Wireless Access Points

Robotics

Robotics

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks