/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4291

QPF4291

2.4 GHz Wi-Fi 6 Dual Path Front End Module

The Qorvo® QPF4291 is an integrated dual path front end module (FEM) designed for Wi-Fi 6 (802.11ax) systems which allows the operation of two separate RF chains to flow through a single front end module. The compact form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components. Performance is focused on optimizing a multi-mode PA for a 3.85V supply voltage that allows for optimal throughput based on user conditions. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions while maintaining low current draw.

The QPF4291 dual path front end module features chipset-specific compatible control voltages to facilitate ease of use.

The QPF4291 integrates multiple 2.4 GHz power amplifiers (PA) with power detector, transmit-receive switches and bypassable low noise amplifiers (LNA) into a single device.

Discontinued
i
End of Life announced May 21, 2025 (PCN 25-0083).
Last Time Buy: November 30, 2025
Contact your local sales representative for assistance.
Product Data SheetRev A – 05/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Dual Path to Accommodate 2 RF Chains in a Single Device
  • Multiple Transmit Bias Modes
  • POUT = +16.5 dBm MCS10/11 SU HE40 -43 dB Dynamic EVM
  • POUT = +19 dBm MCS10/11 SU VHT40 -35 dB Dynamic EVM
  • POUT = +19 dBm MCS9 VHT40 -35 dB Dynamic EVM
  • POUT = +20.5 dBm MCS7 HT20 -30 dB Dynamic EVM
  • POUT = +22 dBm MCS0 HT20 Spectral Mask Compliance
  • POUT = +22 dBm Bluetooth GFSK
  • Optimized for +3.85 V Operation
  • 30 dB Tx Gain
  • 2 dB Noise Figure
  • 14 dB Rx Gain & 4.5 dB Bypass Loss

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Frequency Min (GHz)
2,402
Frequency Max (GHz)
2,482
Functionality
PA, Switch, LNA
Wi-Fi Standards
Wi-Fi 6
Vcc (V)
3.85
11ac Pout (dBm)
20
Tx Gain (dB)
27
Rx Gain (dB)
15
NF (dB)
2
Package Type
Laminate
Package Size (mm)
4.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 05/2021
    Data Sheet
  • QPF4291 Application Note

    Rev A – 01/2022
    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4291

QPF4291

2.4 GHz Wi-Fi 6 Dual Path Front End Module

The Qorvo® QPF4291 is an integrated dual path front end module (FEM) designed for Wi-Fi 6 (802.11ax) systems which allows the operation of two separate RF chains to flow through a single front end module. The compact form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components. Performance is focused on optimizing a multi-mode PA for a 3.85V supply voltage that allows for optimal throughput based on user conditions. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions while maintaining low current draw.

The QPF4291 dual path front end module features chipset-specific compatible control voltages to facilitate ease of use.

The QPF4291 integrates multiple 2.4 GHz power amplifiers (PA) with power detector, transmit-receive switches and bypassable low noise amplifiers (LNA) into a single device.

Discontinued
i
End of Life announced May 21, 2025 (PCN 25-0083).
Last Time Buy: November 30, 2025
Contact your local sales representative for assistance.
Product Data SheetRev A – 05/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Dual Path to Accommodate 2 RF Chains in a Single Device
  • Multiple Transmit Bias Modes
  • POUT = +16.5 dBm MCS10/11 SU HE40 -43 dB Dynamic EVM
  • POUT = +19 dBm MCS10/11 SU VHT40 -35 dB Dynamic EVM
  • POUT = +19 dBm MCS9 VHT40 -35 dB Dynamic EVM
  • POUT = +20.5 dBm MCS7 HT20 -30 dB Dynamic EVM
  • POUT = +22 dBm MCS0 HT20 Spectral Mask Compliance
  • POUT = +22 dBm Bluetooth GFSK
  • Optimized for +3.85 V Operation
  • 30 dB Tx Gain
  • 2 dB Noise Figure
  • 14 dB Rx Gain & 4.5 dB Bypass Loss

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Frequency Min (GHz)
2,402
Frequency Max (GHz)
2,482
Functionality
PA, Switch, LNA
Wi-Fi Standards
Wi-Fi 6
Vcc (V)
3.85
11ac Pout (dBm)
20
Tx Gain (dB)
27
Rx Gain (dB)
15
NF (dB)
2
Package Type
Laminate
Package Size (mm)
4.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 05/2021
    Data Sheet
  • QPF4291 Application Note

    Rev A – 01/2022
    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks