/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4550

QPF4550

5 GHz Wi-Fi 6 Front End Module

The Qorvo QPF4550 is an integrated front end module (FEM) designed for Wi-Fi 6 (802.11ax) systems. The compact form factor and integrated matching minimizes layout area in the application. Performance is focused on optimizing the PA for a 5 V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. The QPF4550 integrates a 5 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.

Last Time Buy
i
End of Life announced April 9, 2026 (PCN 26-0047).
Last Time Buy: October 20, 2026
Recommended replacement for new designs: QPF4551
Contact your local sales representative for assistance.
Product Data Sheet Brief12/17/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +15 dBm MCS11 HE160 -43 dB Dynamic EVM
  • POUT = +16 dBm MCS11 HE80 -43 dB Dynamic EVM
  • POUT = +20.5 dBm MCS9 VHT80 -35 dB Dynamic EVM
  • POUT = +24.5 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 30 dB Tx Gain
  • 2.1 dB Noise Figure
  • 13.5 dB Rx Gain & 8 dB Bypass Loss
  • 30 dB 2.4 GHz Rejection on Rx Path

Typical Applications

  • Smart Home Gateways
  • Wireless Routers
  • Wireless Set Top Boxes
  • Customer Premise Equipment

Parameters

Type
5 GHz
Frequency Min (GHz)
5.15
Frequency Max (GHz)
5.855
Functionality
PA+SW+LNA
Wi-Fi Standards
Wi-Fi 6
Vcc (V)
5
11ac Pout (dBm)
20.5
SEM Pout (dBm)
25
Tx Gain (dB)
30
Rx Gain (dB)
13.5
NF (dB)
2.1
Package Type
Laminate
Package Size (mm)
2.5 x 2.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet Brief

    12/17/2019
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Related Solutions

Networking

Networking

Warehouse & Inventory Management

Warehouse & Inventory Management

Real Time Location Services

Real Time Location Services

Wireless Access Points

Wireless Access Points

Security

Security

Robotics

Robotics

Industrial Transport

Industrial Transport

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4550

QPF4550

5 GHz Wi-Fi 6 Front End Module

The Qorvo QPF4550 is an integrated front end module (FEM) designed for Wi-Fi 6 (802.11ax) systems. The compact form factor and integrated matching minimizes layout area in the application. Performance is focused on optimizing the PA for a 5 V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. The QPF4550 integrates a 5 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.

Last Time Buy
i
End of Life announced April 9, 2026 (PCN 26-0047).
Last Time Buy: October 20, 2026
Recommended replacement for new designs: QPF4551
Contact your local sales representative for assistance.
Product Data Sheet Brief12/17/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +15 dBm MCS11 HE160 -43 dB Dynamic EVM
  • POUT = +16 dBm MCS11 HE80 -43 dB Dynamic EVM
  • POUT = +20.5 dBm MCS9 VHT80 -35 dB Dynamic EVM
  • POUT = +24.5 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 30 dB Tx Gain
  • 2.1 dB Noise Figure
  • 13.5 dB Rx Gain & 8 dB Bypass Loss
  • 30 dB 2.4 GHz Rejection on Rx Path

Typical Applications

  • Smart Home Gateways
  • Wireless Routers
  • Wireless Set Top Boxes
  • Customer Premise Equipment

Parameters

Type
5 GHz
Frequency Min (GHz)
5.15
Frequency Max (GHz)
5.855
Functionality
PA+SW+LNA
Wi-Fi Standards
Wi-Fi 6
Vcc (V)
5
11ac Pout (dBm)
20.5
SEM Pout (dBm)
25
Tx Gain (dB)
30
Rx Gain (dB)
13.5
NF (dB)
2.1
Package Type
Laminate
Package Size (mm)
2.5 x 2.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet Brief

    12/17/2019
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Related Solutions

Networking

Networking

Warehouse & Inventory Management

Warehouse & Inventory Management

Real Time Location Services

Real Time Location Services

Wireless Access Points

Wireless Access Points

Security

Security

Robotics

Robotics

Industrial Transport

Industrial Transport

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks