/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4658

QPF4658

6 GHz Wi-Fi 6E High Power Front End Module

The Qorvo® QPF4658 is an integrated front end module (FEM) designed for Wi-Fi 6 & 6E (802.11ax) systems. The small form factor and integrated matching minimizes layout area in the application. Performance is focused on optimizing the PA for a 5 V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. This is done across a wide bandwidth enabling operation in all channels from UNII5-8 (5.9 to 7.1 GHz). Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. A coupler with RF output as well as a broadband logarithmic voltage detector is provided for application feedback.

The QPF4658 integrates a 6 - 7 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.

Production
i
Product Data Sheet BriefRev A – 06/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +17 dBm MCS11 HE160 -43 dB Dynamic EVM
  • POUT = +19 dBm MCS11 HE80 -43 dB Dynamic EVM
  • POUT = +17 dBm MCS11 HE80 -43 dB Dynamic EVM
  • POUT = +27 dBm MCS0 HE20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 31 dB Tx Gain
  • 1.9 dB Noise Figure
  • 14.5 dB Rx Gain & 7.5 dB Bypass Loss
  • 25 dB 2.4 GHz Rejection on Rx Path
  • Integrated RF & DC Logarithmic Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
6 GHz
Frequency Min (GHz)
5.945
Frequency Max (GHz)
7.125
Functionality
PA+SW+LNA+CPLR
Wi-Fi Standards
Wi-Fi 6E
Vcc (V)
5
11ac Pout (dBm)
23
SEM Pout (dBm)
27
Tx Gain (dB)
31
Rx Gain (dB)
14.5
NF (dB)
1.9
Package Type
Laminate
Package Size (mm)
5.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet Brief

    Rev A – 06/2022
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Wireless Access Points

Wireless Access Points

Security

Security

Industrial Transport

Industrial Transport

Real Time Location Services

Real Time Location Services

Robotics

Robotics

Warehouse & Inventory Management

Warehouse & Inventory Management

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF4658

QPF4658

6 GHz Wi-Fi 6E High Power Front End Module

The Qorvo® QPF4658 is an integrated front end module (FEM) designed for Wi-Fi 6 & 6E (802.11ax) systems. The small form factor and integrated matching minimizes layout area in the application. Performance is focused on optimizing the PA for a 5 V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. This is done across a wide bandwidth enabling operation in all channels from UNII5-8 (5.9 to 7.1 GHz). Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. A coupler with RF output as well as a broadband logarithmic voltage detector is provided for application feedback.

The QPF4658 integrates a 6 - 7 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.

Production
i
Product Data Sheet BriefRev A – 06/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +17 dBm MCS11 HE160 -43 dB Dynamic EVM
  • POUT = +19 dBm MCS11 HE80 -43 dB Dynamic EVM
  • POUT = +17 dBm MCS11 HE80 -43 dB Dynamic EVM
  • POUT = +27 dBm MCS0 HE20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 31 dB Tx Gain
  • 1.9 dB Noise Figure
  • 14.5 dB Rx Gain & 7.5 dB Bypass Loss
  • 25 dB 2.4 GHz Rejection on Rx Path
  • Integrated RF & DC Logarithmic Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
6 GHz
Frequency Min (GHz)
5.945
Frequency Max (GHz)
7.125
Functionality
PA+SW+LNA+CPLR
Wi-Fi Standards
Wi-Fi 6E
Vcc (V)
5
11ac Pout (dBm)
23
SEM Pout (dBm)
27
Tx Gain (dB)
31
Rx Gain (dB)
14.5
NF (dB)
1.9
Package Type
Laminate
Package Size (mm)
5.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet Brief

    Rev A – 06/2022
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Wireless Access Points

Wireless Access Points

Security

Security

Industrial Transport

Industrial Transport

Real Time Location Services

Real Time Location Services

Robotics

Robotics

Warehouse & Inventory Management

Warehouse & Inventory Management

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks