/
Products
/
QPF4800

QPF4800

Dual Band Wi-Fi Front End Module

The Qorvo QPF4800 is an integrated dual band front end module (FEM) designed for Wi-Fi 6 systems. The compact form factor and the integrated matching minimizes layout area in the application. Performance is focused on optimizing the 2.4 GHz and 5 GHz PAs for a 5 V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wide variety of conditions. Another key feature is the broad range integrated DC power detector which enables power accuracy at lower powers. The QPF4800 integrates a 2.4 GHz and 5 GHz power amplifier (PA), regulator, two single pole two throw switches (SP2T), diplexer, and 2.4 GHz and 5 GHz bypassable low noise amplifiers (LNA).

Discontinued
i
End of Life announced May 21, 2025 (PCN 25-0083).
Last Time Buy: November 30, 2025
Contact your local sales representative for assistance.
Product Data Sheet Brief10/21/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 5150 - 5925 MHz & 2412 – 2484 MHz
  • 5 GHz POUT = +15 dBm MCS11 HE80 -43 dB Dynamic EVM
  • 5 GHz POUT = +21 dBm MCS9 VHT80 -35 dB Dynamic EVM
  • 5 GHz POUT = +23 dBm MCS0 HT20 Spectral Mask Compliance
  • 2.4 GHz POUT = +19 dBm MCS11 HE40 -43 dB Dynamic EVM
  • 2.4 GHz POUT = +23 dBm MCS8 HT40 -30 dB Dynamic EVM
  • 2.4 GHz POUT = +25 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5.0 V Operation
  • 5 GHz 29 dB & 2.4 GHz 33 dB Tx Gain
  • 5 GHz 2.6 dB & 2.4 GHz 2.5 dB Noise Figure
  • 14 dB Rx Gain
  • 5 GHz 7.5 dB & 2.4 GHz 6.5 dB Bypass Loss
  • Broad Range Integrated DC Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Frequency Min (GHz)
2.412, 5.15
Frequency Max (GHz)
2.484, 5.925
Wi-Fi Standards
Wi-Fi 4, 5, 6
Vcc (V)
5
11ac Pout (dBm)
22, 21
11ac EVM (dB)
1.8
11ac Current (mA)
280, 250
11n Pout (dBm)
22
11n EVM (dB)
-30
11n Current (mA)
265
Tx Gain (dB)
33, 29
OP1dB (dBm)
28
Rx Gain (dB)
14
NF (dB)
2.5, 2.6
Bypass Loss (dB)
7.5, 6.5
Rx Current (mA)
12
Package Type
Laminate
Package Size (mm)
4.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet Brief

    10/21/2019
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
QPF4800

QPF4800

Dual Band Wi-Fi Front End Module

The Qorvo QPF4800 is an integrated dual band front end module (FEM) designed for Wi-Fi 6 systems. The compact form factor and the integrated matching minimizes layout area in the application. Performance is focused on optimizing the 2.4 GHz and 5 GHz PAs for a 5 V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wide variety of conditions. Another key feature is the broad range integrated DC power detector which enables power accuracy at lower powers. The QPF4800 integrates a 2.4 GHz and 5 GHz power amplifier (PA), regulator, two single pole two throw switches (SP2T), diplexer, and 2.4 GHz and 5 GHz bypassable low noise amplifiers (LNA).

Discontinued
i
End of Life announced May 21, 2025 (PCN 25-0083).
Last Time Buy: November 30, 2025
Contact your local sales representative for assistance.
Product Data Sheet Brief10/21/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 5150 - 5925 MHz & 2412 – 2484 MHz
  • 5 GHz POUT = +15 dBm MCS11 HE80 -43 dB Dynamic EVM
  • 5 GHz POUT = +21 dBm MCS9 VHT80 -35 dB Dynamic EVM
  • 5 GHz POUT = +23 dBm MCS0 HT20 Spectral Mask Compliance
  • 2.4 GHz POUT = +19 dBm MCS11 HE40 -43 dB Dynamic EVM
  • 2.4 GHz POUT = +23 dBm MCS8 HT40 -30 dB Dynamic EVM
  • 2.4 GHz POUT = +25 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5.0 V Operation
  • 5 GHz 29 dB & 2.4 GHz 33 dB Tx Gain
  • 5 GHz 2.6 dB & 2.4 GHz 2.5 dB Noise Figure
  • 14 dB Rx Gain
  • 5 GHz 7.5 dB & 2.4 GHz 6.5 dB Bypass Loss
  • Broad Range Integrated DC Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Frequency Min (GHz)
2.412, 5.15
Frequency Max (GHz)
2.484, 5.925
Wi-Fi Standards
Wi-Fi 4, 5, 6
Vcc (V)
5
11ac Pout (dBm)
22, 21
11ac EVM (dB)
1.8
11ac Current (mA)
280, 250
11n Pout (dBm)
22
11n EVM (dB)
-30
11n Current (mA)
265
Tx Gain (dB)
33, 29
OP1dB (dBm)
28
Rx Gain (dB)
14
NF (dB)
2.5, 2.6
Bypass Loss (dB)
7.5, 6.5
Rx Current (mA)
12
Package Type
Laminate
Package Size (mm)
4.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet Brief

    10/21/2019
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks