/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPF5001

QPF5001

8 - 12 GHz 12 Watt Transmit/Receive Module

QPF5001 is a multi-die front-end module (FEM) designed for 8-12 GHz X-Band applications. The FEM integrates limiter, low-noise amplifier, and power amplifier. QPF5001 is configured to interface with a circulator. Transmit power is 12W saturated, receiver noise figure is 1.5dB.

Lead free and RoHS compliant.

Production
i
Product Data SheetRev D – 03/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
138
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
138
Buy Online

Key Features

  • Frequency: 8-12GHz
  • Tx PSAT: 41.5dBm
  • Tx PAE: 45%
  • Rx NF: 1.5dB
  • Limiter protection to Rx
  • Circulator interface
  • 6.0 x 5.0 mm SMT package
  • Ideal for radar systems

Typical Applications

  • Communications
  • Commercial and Military Radar

Parameters

Frequency Min (GHz)
8
Frequency Max (GHz)
12
Tx Gain (dB)
24
Tx Psat (W)
12
Tx Voltage (V)
24
Tx Current (mA)
250
Rx Gain (dB)
24
Rx NF (dB)
1.5
Rx Voltage (V)
1.5
Rx Current (mA)
90
Package Type
Overmold SMT
Package Size (mm)
6.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/2026
    Data Sheet
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPF5001 1)

    S-Parameters
  • S-Parameters

    S-Parameters (QPF5001 2)

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
QPF5001

QPF5001

8 - 12 GHz 12 Watt Transmit/Receive Module

QPF5001 is a multi-die front-end module (FEM) designed for 8-12 GHz X-Band applications. The FEM integrates limiter, low-noise amplifier, and power amplifier. QPF5001 is configured to interface with a circulator. Transmit power is 12W saturated, receiver noise figure is 1.5dB.

Lead free and RoHS compliant.

Production
i
Product Data SheetRev D – 03/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
138
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
138
Buy Online

Key Features

  • Frequency: 8-12GHz
  • Tx PSAT: 41.5dBm
  • Tx PAE: 45%
  • Rx NF: 1.5dB
  • Limiter protection to Rx
  • Circulator interface
  • 6.0 x 5.0 mm SMT package
  • Ideal for radar systems

Typical Applications

  • Communications
  • Commercial and Military Radar

Parameters

Frequency Min (GHz)
8
Frequency Max (GHz)
12
Tx Gain (dB)
24
Tx Psat (W)
12
Tx Voltage (V)
24
Tx Current (mA)
250
Rx Gain (dB)
24
Rx NF (dB)
1.5
Rx Voltage (V)
1.5
Rx Current (mA)
90
Package Type
Overmold SMT
Package Size (mm)
6.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/2026
    Data Sheet
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPF5001 1)

    S-Parameters
  • S-Parameters

    S-Parameters (QPF5001 2)

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks