/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF7207

QPF7207

2.4 GHz Wi-Fi 7 Non-Linear High Power Integrated Power Front End Module

The Qorvo® QPF7207 is an integrated front end module (iFEM) designed for Wi-Fi 7 (802.11be) systems which marries the advantages of active components with edgeBoost filter technology. The compact form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components.  
 
Performance is focused on optimizing the PA for a 5V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput across all Wi-Fi channels 1 through 11 without need to reduce transmit power to meet the FCC regulatory limits. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions. 
 
The QPF7207 integrates a 2.4 GHz power amplifier (PA) with DC & RF power detectors, FCC edgeBoost BAW filter, transmit-receive switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.
Production
i
Please contact Qorvo Sales for details.
Product Data SheetRev C – 08/18/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online

Key Features

  • 2402-2472 MHz
  • POUT = +25.5 dBm FCC Restricted Bandedge Compliance
  • Corrected DEVM1
    • POUT = +21.5 dBm MCS13 HE20 -43 dB Dynamic EVM
    • POUT = +24 dBm MCS8 VHT20/40 -35 dB Dynamic EVM
    • POUT = +25 dBm MCS7 HT20/40 -30 dB Dynamic EVM
    • POUT = +26 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • DC Power = 1.8 W at +26dBm
  • 29 dB Tx Gain
  • 2.5/3.8 dB Noise Figure
  • 15/3dB Rx Gain & 7dB Bypass Loss
  • 55 dB UNII 1-3 Rejection
  • Integrated RF Coupler & DC Logarithmic Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Set Top Boxes
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.402
Frequency Max (GHz)
2.472
Functionality
NLPA+SW+LNA+edgeBoost FL+CPLR
Wi-Fi Standards
Wi-Fi 7
Vcc (V)
5
11ac Pout (dBm)
21.5
SEM Pout (dBm)
26
Tx Gain (dB)
29
Rx Gain (dB)
15.5
NF (dB)
2.1
Package Type
Laminate
Package Size (mm)
5.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/18/2025
    Data Sheet
  • QPF7207 Front End Module

    Rev B
    Application Note
Results per page
10

Related Solutions

Networking

Networking

Robotics

Robotics

Real Time Location Services

Real Time Location Services

Industrial Transport

Industrial Transport

Infotainment

Infotainment

Warehouse & Inventory Management

Warehouse & Inventory Management

Wireless Access Points

Wireless Access Points

Security

Security

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF7207

QPF7207

2.4 GHz Wi-Fi 7 Non-Linear High Power Integrated Power Front End Module

The Qorvo® QPF7207 is an integrated front end module (iFEM) designed for Wi-Fi 7 (802.11be) systems which marries the advantages of active components with edgeBoost filter technology. The compact form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components.  
 
Performance is focused on optimizing the PA for a 5V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput across all Wi-Fi channels 1 through 11 without need to reduce transmit power to meet the FCC regulatory limits. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions. 
 
The QPF7207 integrates a 2.4 GHz power amplifier (PA) with DC & RF power detectors, FCC edgeBoost BAW filter, transmit-receive switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.
Production
i
Please contact Qorvo Sales for details.
Product Data SheetRev C – 08/18/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online

Key Features

  • 2402-2472 MHz
  • POUT = +25.5 dBm FCC Restricted Bandedge Compliance
  • Corrected DEVM1
    • POUT = +21.5 dBm MCS13 HE20 -43 dB Dynamic EVM
    • POUT = +24 dBm MCS8 VHT20/40 -35 dB Dynamic EVM
    • POUT = +25 dBm MCS7 HT20/40 -30 dB Dynamic EVM
    • POUT = +26 dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • DC Power = 1.8 W at +26dBm
  • 29 dB Tx Gain
  • 2.5/3.8 dB Noise Figure
  • 15/3dB Rx Gain & 7dB Bypass Loss
  • 55 dB UNII 1-3 Rejection
  • Integrated RF Coupler & DC Logarithmic Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Set Top Boxes
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
2.4 GHz
Frequency Min (GHz)
2.402
Frequency Max (GHz)
2.472
Functionality
NLPA+SW+LNA+edgeBoost FL+CPLR
Wi-Fi Standards
Wi-Fi 7
Vcc (V)
5
11ac Pout (dBm)
21.5
SEM Pout (dBm)
26
Tx Gain (dB)
29
Rx Gain (dB)
15.5
NF (dB)
2.1
Package Type
Laminate
Package Size (mm)
5.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/18/2025
    Data Sheet
  • QPF7207 Front End Module

    Rev B
    Application Note
Results per page
10

Related Solutions

Networking

Networking

Robotics

Robotics

Real Time Location Services

Real Time Location Services

Industrial Transport

Industrial Transport

Infotainment

Infotainment

Warehouse & Inventory Management

Warehouse & Inventory Management

Wireless Access Points

Wireless Access Points

Security

Security

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks