/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF7221

QPF7221

2.4 GHz Wi-Fi Front End Module with integrated Coexistence BAW

The QPF7221 provides a complete integrated solution in a single front end module (FEM) for Wi-Fi 802.11b/g/n/ac systems. The small form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components. The FEM allows true 5V supply without any modifications to the supply lines and performance is a balance of maximizing on highest linear output power and leading edge throughput. The FEM also provides state of the art LTE coexistence Rx immunity for maximum range and coverage by integrating high performance temperature stable BAW filtering on receive chain. The QPF7221 integrates a 2GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) and an Rx BAW filter into a single device.

Discontinued
i
End of Life announced October 24, 2022 (PCN 22-0143).
Last Time Buy: May 14, 2023
Contact your local sales representative for assistance.
Product Data SheetRev B – 07/12/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2.4GHz Wi-Fi Channel 1 through 13 support
  • >35 dB rejection in LTE bands & 5GHz in Rx path
  • POUT = +22dBm MCS7 HT40 -30dB Dynamic EVM
  • POUT = +21dBm MCS8 HT40 -35dB Dynamic EVM
  • POUT = +25dBm MCS0 VHT20 Spectral Mask Compliance
  • Optimized for +5 V supply (supports 3.3V operation)
  • 34 dB Tx Gain
  • 2.0 dB Noise Figure
  • 15 dB Rx Gain & 10.5 dB Bypass Loss

Typical Applications

  • IEEE 802.11b/g/n/ac/ax WLAN Applications
  • Wi-Fi Consumer Premise Equipment
  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Wi-Fi Consumer Premise Equipment
  • Enterprise and Retail Access Points
  • Wireless Routers and Repeaters
  • Residential Gateways and Extenders
  • Distributed or Mesh Wi-Fi
  • ISM band applications (Smart Energy)
  • Internet of Things (IoT hubs)

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA+SW+LNA+CoEx BAW
Wi-Fi Standards
b-ax
Vcc (V)
5
11ac Pout (dBm)
21
Tx Gain (dB)
34
Rx Gain (dB)
15
NF (dB)
2
Package Type
laminate
Package Size (mm)
3 x 4.5 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 07/12/2018
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF7221

QPF7221

2.4 GHz Wi-Fi Front End Module with integrated Coexistence BAW

The QPF7221 provides a complete integrated solution in a single front end module (FEM) for Wi-Fi 802.11b/g/n/ac systems. The small form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components. The FEM allows true 5V supply without any modifications to the supply lines and performance is a balance of maximizing on highest linear output power and leading edge throughput. The FEM also provides state of the art LTE coexistence Rx immunity for maximum range and coverage by integrating high performance temperature stable BAW filtering on receive chain. The QPF7221 integrates a 2GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) and an Rx BAW filter into a single device.

Discontinued
i
End of Life announced October 24, 2022 (PCN 22-0143).
Last Time Buy: May 14, 2023
Contact your local sales representative for assistance.
Product Data SheetRev B – 07/12/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2.4GHz Wi-Fi Channel 1 through 13 support
  • >35 dB rejection in LTE bands & 5GHz in Rx path
  • POUT = +22dBm MCS7 HT40 -30dB Dynamic EVM
  • POUT = +21dBm MCS8 HT40 -35dB Dynamic EVM
  • POUT = +25dBm MCS0 VHT20 Spectral Mask Compliance
  • Optimized for +5 V supply (supports 3.3V operation)
  • 34 dB Tx Gain
  • 2.0 dB Noise Figure
  • 15 dB Rx Gain & 10.5 dB Bypass Loss

Typical Applications

  • IEEE 802.11b/g/n/ac/ax WLAN Applications
  • Wi-Fi Consumer Premise Equipment
  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Wi-Fi Consumer Premise Equipment
  • Enterprise and Retail Access Points
  • Wireless Routers and Repeaters
  • Residential Gateways and Extenders
  • Distributed or Mesh Wi-Fi
  • ISM band applications (Smart Energy)
  • Internet of Things (IoT hubs)

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA+SW+LNA+CoEx BAW
Wi-Fi Standards
b-ax
Vcc (V)
5
11ac Pout (dBm)
21
Tx Gain (dB)
34
Rx Gain (dB)
15
NF (dB)
2
Package Type
laminate
Package Size (mm)
3 x 4.5 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 07/12/2018
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks