/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF7551

QPF7551

5 GHz Wi-Fi 6 U-NII1-2a bandBoost Integrated Front End Module

Performance is focused on optimizing the PA for a 5V supply voltage, while providing optional operation over a wide range, that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Qorvo bandBoost technology is integrated to allow operation in UNII1- 2a while reducing out of band power in UNII2c-3 to a level that is appropriate for use on the same board. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.

Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. For application feedback, a DC power detector is integrated in the package providing a proportional voltage for a given output power from the transmit path.

The QPF7551 integrates a 5 GHz power amplifier (PA), UNII1- 2a bandBoost BAW filter, single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.

Production
i
Full data sheet available upon request. 
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = +16dBm MCS11 HE160 -43dB Dynamic EVM
  • POUT = +18dBm MCS11 HE80 -43dB Dynamic EVM
  • POUT = +22.5dBm MCS9 VHT80/160 -35dB Dynamic EVM
  • POUT = +26dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 31 dB Tx Gain
  • 3.1 dB Noise Figure
  • 13 dB Rx Gain & 9 dB Bypass Loss
  • 65 dB 2.4 GHz Rejection on Rx Path
  • Integrated DC Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
5 GHz
Frequency Min (GHz)
5.17
Frequency Max (GHz)
5.33
Functionality
PA+SW+LNA+bandBoost FL
Wi-Fi Standards
Wi-Fi 6
Vcc (V)
5
11ac Pout (dBm)
22.5
SEM Pout (dBm)
26
Tx Gain (dB)
31
Rx Gain (dB)
13
NF (dB)
3.1
Package Type
Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991g

Related Solutions

Warehouse & Inventory Management

Warehouse & Inventory Management

Networking

Networking

Industrial Transport

Industrial Transport

Wireless Access Points

Wireless Access Points

Security

Security

Real Time Location Services

Real Time Location Services

Robotics

Robotics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF7551

QPF7551

5 GHz Wi-Fi 6 U-NII1-2a bandBoost Integrated Front End Module

Performance is focused on optimizing the PA for a 5V supply voltage, while providing optional operation over a wide range, that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Qorvo bandBoost technology is integrated to allow operation in UNII1- 2a while reducing out of band power in UNII2c-3 to a level that is appropriate for use on the same board. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.

Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. For application feedback, a DC power detector is integrated in the package providing a proportional voltage for a given output power from the transmit path.

The QPF7551 integrates a 5 GHz power amplifier (PA), UNII1- 2a bandBoost BAW filter, single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.

Production
i
Full data sheet available upon request. 
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = +16dBm MCS11 HE160 -43dB Dynamic EVM
  • POUT = +18dBm MCS11 HE80 -43dB Dynamic EVM
  • POUT = +22.5dBm MCS9 VHT80/160 -35dB Dynamic EVM
  • POUT = +26dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 31 dB Tx Gain
  • 3.1 dB Noise Figure
  • 13 dB Rx Gain & 9 dB Bypass Loss
  • 65 dB 2.4 GHz Rejection on Rx Path
  • Integrated DC Power Detector

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Type
5 GHz
Frequency Min (GHz)
5.17
Frequency Max (GHz)
5.33
Functionality
PA+SW+LNA+bandBoost FL
Wi-Fi Standards
Wi-Fi 6
Vcc (V)
5
11ac Pout (dBm)
22.5
SEM Pout (dBm)
26
Tx Gain (dB)
31
Rx Gain (dB)
13
NF (dB)
3.1
Package Type
Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991g

Related Solutions

Warehouse & Inventory Management

Warehouse & Inventory Management

Networking

Networking

Industrial Transport

Industrial Transport

Wireless Access Points

Wireless Access Points

Security

Security

Real Time Location Services

Real Time Location Services

Robotics

Robotics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks