/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF7607

QPF7607

6 GHz Wi-Fi 7 Non-Linear High Power Front End Module

The Qorvo® QPF7607 is an integrated high power front end module (iFEM) designed for Wi-Fi 7 (802.11be) systems. This iFEM integrates bandBoost technology to create an easier to use and extremely compact solution for Wi-Fi tri-band applications where operating in two radios simultaneously within the 5 GHz and 6 GHz frequency band is needed. The small form factor and integrated matching minimizes layout area in the application.   
 
Performance is focused on optimizing the PA for a 5V supply voltage, while providing optional operation over a wide range, that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Qorvo bandBoost technology is integrated to allow operation in U-NII 5-8 while reducing out of band power in U-NII 1-3 to a level that is appropriate for use on the same board. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.  
 
Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included.  For application feedback, a DC and RF power detector is integrated in the package providing a proportional voltage and RF for a given output power from the transmit path.
 
The QPF7607 integrates a 6 GHz power amplifier (PA), U-NII 5-8 bandBoost BAW filter, single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA)  into a single device.
Production
i
Please contact Qorvo Sales for details.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online

Key Features

  • POUT = +16 dBm MCS13 320 MHz -43dB Dynamic EVM
  • POUT = +19 dBm MCS11 160 MHz -43dB Dynamic EVM
  • POUT = +24 dBm MCS0 HE20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 29 dB Tx Gain
  • 3.4 dB Noise Figure
  • 12/2.4 dB Rx Gain & 9 dB Bypass Loss
  • 30 dB U-NII 1-3 Rejection on Rx Path
  • Integrated DC Logarithmic Power Detectors
     

Typical Applications

  • Access Points
  • Wireless Routers
  • Set Top Boxes
  • Customer Premise Equipment
  • Internet of Things
     

Parameters

Type
6 GHz
Frequency Min (GHz)
5.945
Frequency Max (GHz)
7.125
Functionality
NLPA+SW+LNA+edgeBoost FL+CPLR
Wi-Fi Standards
Wi-Fi 7
Vcc (V)
5
11ac Pout (dBm)
19
SEM Pout (dBm)
24
Tx Gain (dB)
29
Rx Gain (dB)
12
NF (dB)
3.4
Package Type
Laminate
Package Size (mm)
5.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Related Solutions

Robotics

Robotics

Networking

Networking

Industrial Transport

Industrial Transport

Real Time Location Services

Real Time Location Services

Wireless Access Points

Wireless Access Points

Security

Security

Warehouse & Inventory Management

Warehouse & Inventory Management

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF7607

QPF7607

6 GHz Wi-Fi 7 Non-Linear High Power Front End Module

The Qorvo® QPF7607 is an integrated high power front end module (iFEM) designed for Wi-Fi 7 (802.11be) systems. This iFEM integrates bandBoost technology to create an easier to use and extremely compact solution for Wi-Fi tri-band applications where operating in two radios simultaneously within the 5 GHz and 6 GHz frequency band is needed. The small form factor and integrated matching minimizes layout area in the application.   
 
Performance is focused on optimizing the PA for a 5V supply voltage, while providing optional operation over a wide range, that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Qorvo bandBoost technology is integrated to allow operation in U-NII 5-8 while reducing out of band power in U-NII 1-3 to a level that is appropriate for use on the same board. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.  
 
Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included.  For application feedback, a DC and RF power detector is integrated in the package providing a proportional voltage and RF for a given output power from the transmit path.
 
The QPF7607 integrates a 6 GHz power amplifier (PA), U-NII 5-8 bandBoost BAW filter, single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA)  into a single device.
Production
i
Please contact Qorvo Sales for details.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online

Key Features

  • POUT = +16 dBm MCS13 320 MHz -43dB Dynamic EVM
  • POUT = +19 dBm MCS11 160 MHz -43dB Dynamic EVM
  • POUT = +24 dBm MCS0 HE20 Spectral Mask Compliance
  • Optimized for +5 V Operation
  • 29 dB Tx Gain
  • 3.4 dB Noise Figure
  • 12/2.4 dB Rx Gain & 9 dB Bypass Loss
  • 30 dB U-NII 1-3 Rejection on Rx Path
  • Integrated DC Logarithmic Power Detectors
     

Typical Applications

  • Access Points
  • Wireless Routers
  • Set Top Boxes
  • Customer Premise Equipment
  • Internet of Things
     

Parameters

Type
6 GHz
Frequency Min (GHz)
5.945
Frequency Max (GHz)
7.125
Functionality
NLPA+SW+LNA+edgeBoost FL+CPLR
Wi-Fi Standards
Wi-Fi 7
Vcc (V)
5
11ac Pout (dBm)
19
SEM Pout (dBm)
24
Tx Gain (dB)
29
Rx Gain (dB)
12
NF (dB)
3.4
Package Type
Laminate
Package Size (mm)
5.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Related Solutions

Robotics

Robotics

Networking

Networking

Industrial Transport

Industrial Transport

Real Time Location Services

Real Time Location Services

Wireless Access Points

Wireless Access Points

Security

Security

Warehouse & Inventory Management

Warehouse & Inventory Management

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks