/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF8248

QPF8248

2.4 GHz Wi-Fi Front End Module

The Qorvo QPF8248 is an integrated front end module (FEM) designed for Wi-Fi 802.11a/n/ac systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on a balance of efficiency versus linear power that increases the range and throughput of connections.   Control lines are reduced to a two pin scheme.

Integrated die level filtering for 2nd and 3rd harmonics as well as 5GHz rejection for DBDC operation are included.

The QPF8248 integrates a 2.4 GHz power amplifier (PA), single pole three throw switch (SP3T) and low noise amplifier (LNA)  into a single device.

Discontinued
i
End of Life announced May 15, 2023 (PCN 23-0079).
Last Time Buy: December 12, 2023
Contact your local sales representative for assistance.
Product Data Sheet12/18/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 2412 – 2484 MHz
  • POUT = +17.5dBm MCS8/9 VHT40 -35dB Dynamic EVM
  • POUT = +19dBm MCS7 HT20/40 -30dB Dynamic EVM
  • POUT = +21dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +3.3 V Operation
  • Low Power Mode Enabled
  • 28.5dB Tx Gain
  • 2.5 dB Noise Figure
  • 13.5 dB Rx Gain & 1.4 dB Bypass Loss

Typical Applications

  • Access Points
  • Wireless Routers
  • Client Equipment
  • Customer Premise Equipment
  • Internet of Things

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA+SW+LNA
Wi-Fi Standards
b-ac
Vcc (V)
3.3
11ac Pout (dBm)
17.5
Tx Gain (dB)
28.5
Rx Gain (dB)
13.5
NF (dB)
2.5
Package Type
Laminate
Package Size (mm)
2.3 x 2.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991g

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    12/18/2018
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPF8248

QPF8248

2.4 GHz Wi-Fi Front End Module

The Qorvo QPF8248 is an integrated front end module (FEM) designed for Wi-Fi 802.11a/n/ac systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on a balance of efficiency versus linear power that increases the range and throughput of connections.   Control lines are reduced to a two pin scheme.

Integrated die level filtering for 2nd and 3rd harmonics as well as 5GHz rejection for DBDC operation are included.

The QPF8248 integrates a 2.4 GHz power amplifier (PA), single pole three throw switch (SP3T) and low noise amplifier (LNA)  into a single device.

Discontinued
i
End of Life announced May 15, 2023 (PCN 23-0079).
Last Time Buy: December 12, 2023
Contact your local sales representative for assistance.
Product Data Sheet12/18/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 2412 – 2484 MHz
  • POUT = +17.5dBm MCS8/9 VHT40 -35dB Dynamic EVM
  • POUT = +19dBm MCS7 HT20/40 -30dB Dynamic EVM
  • POUT = +21dBm MCS0 HT20 Spectral Mask Compliance
  • Optimized for +3.3 V Operation
  • Low Power Mode Enabled
  • 28.5dB Tx Gain
  • 2.5 dB Noise Figure
  • 13.5 dB Rx Gain & 1.4 dB Bypass Loss

Typical Applications

  • Access Points
  • Wireless Routers
  • Client Equipment
  • Customer Premise Equipment
  • Internet of Things

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA+SW+LNA
Wi-Fi Standards
b-ac
Vcc (V)
3.3
11ac Pout (dBm)
17.5
Tx Gain (dB)
28.5
Rx Gain (dB)
13.5
NF (dB)
2.5
Package Type
Laminate
Package Size (mm)
2.3 x 2.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991g

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    12/18/2018
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks