/
Products
/
Wireless Connectivity
/
Wireless Multiprotocol Devices
/
QPG6095

QPG6095

Zigbee® / Thread / Bluetooth® Low Energy Smart Home Communications Controller

The Qorvo QPG6095 (formerly GP695) Zigbee® / Thread / Bluetooth® Low Energy Smart Home Communications Controller provides a fully integrated solution for ultra-low power wireless communications for Smart Home sentroller devices such as thermostats, motion sensors, smart plugs, key pads and door/window sensors. It is compliant with the IEEE Standard 802.15.4 for Zigbee® and Thread, and the Bluetooth® Core Specification version 5.0 for Bluetooth Low Energy, providing robust spread spectrum data communication with a highly secure encrypted and authenticated data flow. For Zigbee® communications, antenna diversity offers additional robustness in a crowded wireless 2.4 GHz environment.

The QPG6095 features a radio transceiver, integrated real-time Medium Access Control and Bluetooth® Low Energy Controller, integrated Arm® Cortex®-M4 microcontroller, RAM and Flash memory, security engine, event scheduler, and an extensive set of peripherals including analog signal monitors and comparators. The QPG6095 integrated RF baluns and filters reduce the product's RF design complexity enabling very low cost single layer applications using simple PCB antennas requiring no shielding and a minimum number of external components. The Flash memory allows for software upgrade over the air.

The QPG6095 is capable of running the full stack and applications for Zigbee® 3.0, Thread and Bluetooth® Low Energy devices, including the OpenThread open-source implementation of the Thread networking protocols.  Integrated multistack, multi-protocol support enables stacks to operate concurrently, and on different channels, enabling innovative new applications combining Zigbee®, Thread® and Bluetooth® Low Energy in one product.

The powerful QPG6095 Development Kit enables complete product emulation; it has successfully passed Zigbee® 3.0  Color Dimmable Light and Door/Window sensor Combined Interface product certifications. OpenThread running on the QPG6095 has passed Thread specification compliance and interoperability testing. These certifications reduce risk of implementation and time to market for products integrating the QPG6095. Please view the SDK Product Brief for a complete listing of certification documents (page 4).

Advanced power management features ensure that power consumption is minimized in active as well as in standby states, enabling maintenance free and very small form factor products. For lower power consumption the integrated DC/DC Buck converter can be used together with a few external components. Alternatively, the internal regulator can be used instead of the integrated DC/DC converter, to minimize the bill of material.

Last Time Buy
i
End of Life announced March 12, 2026 (PCN 26-0024).
Last Time Buy: October 16, 2026
Contact your local sales representative for assistance.
Product Data Sheet BriefRev 1.04
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Operates in the worldwide 2.4 GHz ISM-band
  • Integrated baluns and RF filters
  • Support for external LNA and/or PA
  • IEEE 802.15.4 compliant PHY and Real-Time MAC
    • Preamble-based antenna diversity
    • Packet-in-Packet resynchronization
    • Multi-Stack / Multi-Channel support, operating in up to 3 PANs on different channels
  • Bluetooth v 5.0 compliant LE Controller 3
    • High Date Rate (2 Mbits/s)
  • HW-accelerated Dynamic Multi-Protocol support
  • HW-accelerated AES and CCM* encryption with 128, 192 and 256-bit keys
  • Arm Cortex-M4 processor with DSP functionality
  • 512 Kbyte Flash Program memory; allows OTA software upgrade
  • 64 Kbyte Low Leakage Retention RAM
  • Full internal IO pull-up / pull-down support during active and standby states
  • Fast and low-power analog measurements

Typical Applications

  • Lighting applications (Connected Light Bulbs and Connected Light Switch)
  • Smart home sensors and actuators (such as Thermostats, door/window contact, smart plugs etc.)

Parameters

Application
Smart Home Devices
Protocols
802.15.4, Zigbee 3.0, Zigbee Green Power, Thread, Bluetooth® Low Energy
ConcurrentConnect Technologies
Multi-Channel, Antenna Diversity
Max Tx Power (dBm)
10
Rx Sensitivity (dBm)
-100 (802.15.4), -97 (BLE @ 1Mbps)
Tx Current (mA)
23.6 @ 10 dBm
Rx Current (mA)
4.0 (802.15.4), 8.3 (BLE)
Sleep Current (uA)
1.1 to 1.2
MCU
Arm Cortex-M4 with DSP
NVM Size (kB)
512
RAM Size (kB)
64
Security
Hardware Accelerated Encryption
GPIOs
30 GPIO + 6 ANI
Package Type
QFN, 40-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet Brief

    Rev 1.04
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Solving the Challenge of Many Devices with Multiple Standards in the Connected Home

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo Makes IoT Easy with ConcurrentConnect™ Technology

    Video
Results per page
10

Related Solutions

Computers & Gaming Consoles

Computers & Gaming Consoles

Mobile Phones & Tablets

Mobile Phones & Tablets

Accessories

Accessories

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wireless Multiprotocol Devices
/
QPG6095

QPG6095

Zigbee® / Thread / Bluetooth® Low Energy Smart Home Communications Controller

The Qorvo QPG6095 (formerly GP695) Zigbee® / Thread / Bluetooth® Low Energy Smart Home Communications Controller provides a fully integrated solution for ultra-low power wireless communications for Smart Home sentroller devices such as thermostats, motion sensors, smart plugs, key pads and door/window sensors. It is compliant with the IEEE Standard 802.15.4 for Zigbee® and Thread, and the Bluetooth® Core Specification version 5.0 for Bluetooth Low Energy, providing robust spread spectrum data communication with a highly secure encrypted and authenticated data flow. For Zigbee® communications, antenna diversity offers additional robustness in a crowded wireless 2.4 GHz environment.

The QPG6095 features a radio transceiver, integrated real-time Medium Access Control and Bluetooth® Low Energy Controller, integrated Arm® Cortex®-M4 microcontroller, RAM and Flash memory, security engine, event scheduler, and an extensive set of peripherals including analog signal monitors and comparators. The QPG6095 integrated RF baluns and filters reduce the product's RF design complexity enabling very low cost single layer applications using simple PCB antennas requiring no shielding and a minimum number of external components. The Flash memory allows for software upgrade over the air.

The QPG6095 is capable of running the full stack and applications for Zigbee® 3.0, Thread and Bluetooth® Low Energy devices, including the OpenThread open-source implementation of the Thread networking protocols.  Integrated multistack, multi-protocol support enables stacks to operate concurrently, and on different channels, enabling innovative new applications combining Zigbee®, Thread® and Bluetooth® Low Energy in one product.

The powerful QPG6095 Development Kit enables complete product emulation; it has successfully passed Zigbee® 3.0  Color Dimmable Light and Door/Window sensor Combined Interface product certifications. OpenThread running on the QPG6095 has passed Thread specification compliance and interoperability testing. These certifications reduce risk of implementation and time to market for products integrating the QPG6095. Please view the SDK Product Brief for a complete listing of certification documents (page 4).

Advanced power management features ensure that power consumption is minimized in active as well as in standby states, enabling maintenance free and very small form factor products. For lower power consumption the integrated DC/DC Buck converter can be used together with a few external components. Alternatively, the internal regulator can be used instead of the integrated DC/DC converter, to minimize the bill of material.

Last Time Buy
i
End of Life announced March 12, 2026 (PCN 26-0024).
Last Time Buy: October 16, 2026
Contact your local sales representative for assistance.
Product Data Sheet BriefRev 1.04
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Operates in the worldwide 2.4 GHz ISM-band
  • Integrated baluns and RF filters
  • Support for external LNA and/or PA
  • IEEE 802.15.4 compliant PHY and Real-Time MAC
    • Preamble-based antenna diversity
    • Packet-in-Packet resynchronization
    • Multi-Stack / Multi-Channel support, operating in up to 3 PANs on different channels
  • Bluetooth v 5.0 compliant LE Controller 3
    • High Date Rate (2 Mbits/s)
  • HW-accelerated Dynamic Multi-Protocol support
  • HW-accelerated AES and CCM* encryption with 128, 192 and 256-bit keys
  • Arm Cortex-M4 processor with DSP functionality
  • 512 Kbyte Flash Program memory; allows OTA software upgrade
  • 64 Kbyte Low Leakage Retention RAM
  • Full internal IO pull-up / pull-down support during active and standby states
  • Fast and low-power analog measurements

Typical Applications

  • Lighting applications (Connected Light Bulbs and Connected Light Switch)
  • Smart home sensors and actuators (such as Thermostats, door/window contact, smart plugs etc.)

Parameters

Application
Smart Home Devices
Protocols
802.15.4, Zigbee 3.0, Zigbee Green Power, Thread, Bluetooth® Low Energy
ConcurrentConnect Technologies
Multi-Channel, Antenna Diversity
Max Tx Power (dBm)
10
Rx Sensitivity (dBm)
-100 (802.15.4), -97 (BLE @ 1Mbps)
Tx Current (mA)
23.6 @ 10 dBm
Rx Current (mA)
4.0 (802.15.4), 8.3 (BLE)
Sleep Current (uA)
1.1 to 1.2
MCU
Arm Cortex-M4 with DSP
NVM Size (kB)
512
RAM Size (kB)
64
Security
Hardware Accelerated Encryption
GPIOs
30 GPIO + 6 ANI
Package Type
QFN, 40-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet Brief

    Rev 1.04
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Solving the Challenge of Many Devices with Multiple Standards in the Connected Home

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo Makes IoT Easy with ConcurrentConnect™ Technology

    Video
Results per page
10

Related Solutions

Computers & Gaming Consoles

Computers & Gaming Consoles

Mobile Phones & Tablets

Mobile Phones & Tablets

Accessories

Accessories

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks