/
Products
/
Wireless Connectivity
/
Wireless Multiprotocol Devices
/
QPG6200L

QPG6200L

Low-Power Multi-standard Wireless SoC

The QPG6200L is the industry's most reliable and robust wireless multi-standard System-on-Chip. Featuring Qorvo's ConcurrentConnect™ technology, the QPG6200L supports the latest standards for Matter (over Thread), Zigbee and Bluetooth® Low Energy in a truly concurrent way.

The low-power QPG6200L enables the adoption of Matter while supporting existing Zigbee networks without tradeoffs in latency and link performance. It features ConcurrentConnect™ Technologies:

  • Multi-Channel capability allows operating in up to 3 IEEE 802.15.4 PANs on different channels enabling Zigbee and Matter on separate channels ensuring RF performance.
  • Antenna Diversity for Bluetooth Low Energy and IEEE 802.15.4 enables increased effective range and interference robustness.
  • Multi-Radio capability allows continuously scanning for incoming packets across Bluetooth Low Energy and IEEE 802.15.4 protocols with no observable blind spots.

The IoT Dev Kit for QPG6200L (QPG6200LDK-01) provides a complete solution for building applications for connected devices with QPG6200L

Production
i
Please contact Qorvo Sales for details.
Product Data SheetRev B – 09/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Multi-standard MatterTM, Thread, Zigbee and Bluetooth® Low Energy SoC
  • Powered by ConcurrentConnectTM for superior RF performance:
    • Multi-Channel enables Zigbee + Matter concurrently
    • Antenna Diversity doubles the range
    • Multi-Radio enables BLE scanning + Matter concurrently
  • Best-in-class energy efficiency for multi-standard applications
  • Industry-standard security with PSA Certified level 2
  • Optimized design BOM with 4x4 QFN32 package and 2-layer PCB support
  • Arm Cortex®-M4F up to 192 MHz with 2 MB NVM and 336 kB RAM
  • Tx Power up to 10 dBm

Typical Applications

  • Connected Lighting
  • Smart Sensors
  • Wearables
  • Gateways

Parameters

Application
Connected Lighting, Smart Sensors, Wearables, Gateways
Protocols
Matter, Thread, Zigbee, Bluetooth Low Energy
ConcurrentConnect Technologies
Multi-Channel, Multi-Radio, Antenna Diversity
Max Tx Power (dBm)
10
Rx Sensitivity (dBm)
-101 (802.15.4), -97 (BLE @ 1Mbps)
Tx Current (mA)
21 @ 10 dBm
Rx Current (mA)
1.3 (802.15.4), 2.2 (BLE)
Sleep Current (uA)
At 32kB RAM retained: 0.9uA with LjRC Oscillator, 1.2uA with external 32KiHz Xtal Oscillator
MCU
Cortex-M4F with DSP, 192 MHz max
NVM Size (kB)
2,048
RAM Size (kB)
336
Security
PSACertified Level 2 leveraging secure element
GPIOs
21 GPIO + 2 ANIO
Package Type
QFN, 32-pin
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 09/2024
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Secure Trust in IoT with Qorvo's QPG6200

    07/2024
    White Paper
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    IoT Dev Kit for QPG6200L

    Qorvo’s IoT Dev Kit for QPG6200L accelerates development of products incorporating Matter (over Thread), Zigbee and Bluetooth® Low Energy wireless connectivity standards. The solution has the best-in-class...

    Evaluation Kit
  • Video

    Qorvo Makes IoT Easy with ConcurrentConnect™ Technology

    09/2024
    Video
Results per page
10

Related Solutions

Networking

Networking

Smart Meters

Smart Meters

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wireless Multiprotocol Devices
/
QPG6200L

QPG6200L

Low-Power Multi-standard Wireless SoC

The QPG6200L is the industry's most reliable and robust wireless multi-standard System-on-Chip. Featuring Qorvo's ConcurrentConnect™ technology, the QPG6200L supports the latest standards for Matter (over Thread), Zigbee and Bluetooth® Low Energy in a truly concurrent way.

The low-power QPG6200L enables the adoption of Matter while supporting existing Zigbee networks without tradeoffs in latency and link performance. It features ConcurrentConnect™ Technologies:

  • Multi-Channel capability allows operating in up to 3 IEEE 802.15.4 PANs on different channels enabling Zigbee and Matter on separate channels ensuring RF performance.
  • Antenna Diversity for Bluetooth Low Energy and IEEE 802.15.4 enables increased effective range and interference robustness.
  • Multi-Radio capability allows continuously scanning for incoming packets across Bluetooth Low Energy and IEEE 802.15.4 protocols with no observable blind spots.

The IoT Dev Kit for QPG6200L (QPG6200LDK-01) provides a complete solution for building applications for connected devices with QPG6200L

Production
i
Please contact Qorvo Sales for details.
Product Data SheetRev B – 09/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Multi-standard MatterTM, Thread, Zigbee and Bluetooth® Low Energy SoC
  • Powered by ConcurrentConnectTM for superior RF performance:
    • Multi-Channel enables Zigbee + Matter concurrently
    • Antenna Diversity doubles the range
    • Multi-Radio enables BLE scanning + Matter concurrently
  • Best-in-class energy efficiency for multi-standard applications
  • Industry-standard security with PSA Certified level 2
  • Optimized design BOM with 4x4 QFN32 package and 2-layer PCB support
  • Arm Cortex®-M4F up to 192 MHz with 2 MB NVM and 336 kB RAM
  • Tx Power up to 10 dBm

Typical Applications

  • Connected Lighting
  • Smart Sensors
  • Wearables
  • Gateways

Parameters

Application
Connected Lighting, Smart Sensors, Wearables, Gateways
Protocols
Matter, Thread, Zigbee, Bluetooth Low Energy
ConcurrentConnect Technologies
Multi-Channel, Multi-Radio, Antenna Diversity
Max Tx Power (dBm)
10
Rx Sensitivity (dBm)
-101 (802.15.4), -97 (BLE @ 1Mbps)
Tx Current (mA)
21 @ 10 dBm
Rx Current (mA)
1.3 (802.15.4), 2.2 (BLE)
Sleep Current (uA)
At 32kB RAM retained: 0.9uA with LjRC Oscillator, 1.2uA with external 32KiHz Xtal Oscillator
MCU
Cortex-M4F with DSP, 192 MHz max
NVM Size (kB)
2,048
RAM Size (kB)
336
Security
PSACertified Level 2 leveraging secure element
GPIOs
21 GPIO + 2 ANIO
Package Type
QFN, 32-pin
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 09/2024
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Secure Trust in IoT with Qorvo's QPG6200

    07/2024
    White Paper
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    IoT Dev Kit for QPG6200L

    Qorvo’s IoT Dev Kit for QPG6200L accelerates development of products incorporating Matter (over Thread), Zigbee and Bluetooth® Low Energy wireless connectivity standards. The solution has the best-in-class...

    Evaluation Kit
  • Video

    Qorvo Makes IoT Easy with ConcurrentConnect™ Technology

    09/2024
    Video
Results per page
10

Related Solutions

Networking

Networking

Smart Meters

Smart Meters

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks