/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPL1815

QPL1815

50 - 1800 MHz, 11 dB Gain, Differential CATV Amplifier

The QPL1815 is a high performance broadband DOCSIS 4.0 MMIC amplifier designed with GaAs pHEMT technology optimized for low noise and high linearity. A Darlington configuration is utilized for broadband performance with on-chip active bias circuit for consistent bias current and repeatable performance. The QPL1815 contains two amplifiers used in push-pull configuration for excellent second and third order linearity performance.

Production
i
Product Data SheetRev E – 03/18/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • Single 7 V Supply
  • 11 dB Gain @ 1800 MHz
  • OIP3 - +40 dBm
  • P1dB - +24 dBm
  • 50 MHz to 1.8 GHz Operation
  • MER of 42 dBm at a Total Composite Power (TCP) of +62 dBmV

Typical Applications

  • DOCSIS 4.0 Broadband CATV Amps and Nodes
  • DOCSIS 4.0 Line extenders and booster amps
  • DOSCIS 4.0 Extended Spectrum applications

Parameters

Type
Driver
Frequency Min (MHz)
50
Frequency Max (MHz)
1,800
Gain (dB)
11
TCP (dBmV)
-
CCN (dB)
-
MER (dB)
-
NF (dB)
3.5
Voltage (V)
7
Current (mA)
215
Package Type
SOIC-8
Package Size (mm)
4.9 x 3.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev E – 03/18/2024
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPL1815

QPL1815

50 - 1800 MHz, 11 dB Gain, Differential CATV Amplifier

The QPL1815 is a high performance broadband DOCSIS 4.0 MMIC amplifier designed with GaAs pHEMT technology optimized for low noise and high linearity. A Darlington configuration is utilized for broadband performance with on-chip active bias circuit for consistent bias current and repeatable performance. The QPL1815 contains two amplifiers used in push-pull configuration for excellent second and third order linearity performance.

Production
i
Product Data SheetRev E – 03/18/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • Single 7 V Supply
  • 11 dB Gain @ 1800 MHz
  • OIP3 - +40 dBm
  • P1dB - +24 dBm
  • 50 MHz to 1.8 GHz Operation
  • MER of 42 dBm at a Total Composite Power (TCP) of +62 dBmV

Typical Applications

  • DOCSIS 4.0 Broadband CATV Amps and Nodes
  • DOCSIS 4.0 Line extenders and booster amps
  • DOSCIS 4.0 Extended Spectrum applications

Parameters

Type
Driver
Frequency Min (MHz)
50
Frequency Max (MHz)
1,800
Gain (dB)
11
TCP (dBmV)
-
CCN (dB)
-
MER (dB)
-
NF (dB)
3.5
Voltage (V)
7
Current (mA)
215
Package Type
SOIC-8
Package Size (mm)
4.9 x 3.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev E – 03/18/2024
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks