/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPL1816

QPL1816

50 - 1800 MHz 10 dB Low Noise CATV Amplifier

The QPL1816 is a GaAs pHEMT single ended RF amplifier IC featuring 10 dB of gain and low noise. The balance of low noise and distortion provides an ideal solution for a wide range of broadband amplifiers used in Cable TV applications such as Optical Receivers and low noise front ends. QPL1816 is packaged in a SOT-89 package for convenient layout and design in set top and infrastructure projects for 75 Ω CATV and satellite applications.

Discontinued
i
End of Life announced January 3, 2025 (PCN 25-0002).
Last Time Buy: July 24, 2025
Recommended replacement for new designs: QPL1843
Contact your local sales representative for assistance.
Product Data SheetRev F – 07/25/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
5
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
5
Buy Online
RFMW
0
Buy Online

Key Features

  • 50 MHz to 1800 MHz Operation
  • 6 V Single Power Supply
  • Gain: 10 dB Typical
  • Noise Figure: 2.5 dB Typical
  • MER <42 @ 55 dBmV TCP

Typical Applications

  • DOCSIS 4.0
  • Optical Node
  • System Amps
  • FTTH GPON & GEPON
  • Satellite LNA
  • Cable Modem and Set Top Box

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,800
Gain (dB)
10
NF (dB)
2.5
Voltage (V)
6
Current (mA)
120
Package Type
SOT-89
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev F – 07/25/2024
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPL1816

QPL1816

50 - 1800 MHz 10 dB Low Noise CATV Amplifier

The QPL1816 is a GaAs pHEMT single ended RF amplifier IC featuring 10 dB of gain and low noise. The balance of low noise and distortion provides an ideal solution for a wide range of broadband amplifiers used in Cable TV applications such as Optical Receivers and low noise front ends. QPL1816 is packaged in a SOT-89 package for convenient layout and design in set top and infrastructure projects for 75 Ω CATV and satellite applications.

Discontinued
i
End of Life announced January 3, 2025 (PCN 25-0002).
Last Time Buy: July 24, 2025
Recommended replacement for new designs: QPL1843
Contact your local sales representative for assistance.
Product Data SheetRev F – 07/25/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
5
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
5
Buy Online
RFMW
0
Buy Online

Key Features

  • 50 MHz to 1800 MHz Operation
  • 6 V Single Power Supply
  • Gain: 10 dB Typical
  • Noise Figure: 2.5 dB Typical
  • MER <42 @ 55 dBmV TCP

Typical Applications

  • DOCSIS 4.0
  • Optical Node
  • System Amps
  • FTTH GPON & GEPON
  • Satellite LNA
  • Cable Modem and Set Top Box

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,800
Gain (dB)
10
NF (dB)
2.5
Voltage (V)
6
Current (mA)
120
Package Type
SOT-89
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev F – 07/25/2024
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks