/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPL1823

QPL1823

5 - 1800 MHz, 75 Ohm, 26 dB Gain Differential CATV Amplifier

The QPL1823 is an ultra-linear, GaAs pHEMT, differential RF amplifier. The device features a cascode design which provides 26 dB of flat gain along with very low distortion from 5 MHz to 1.8 GHz. This ultra-linear IC is designed to support Broadband CATV DOCSIS 4.0 applications, such as Nodes, Amplifiers, and Remote PHY Devices, as well as Fiber to The Home (FTTH), Home Gateways, and Cable Modems. The device is powered by a single supply that can operate from 5 V to 8 V and current can be set from 260 mA to 350 mA. At 5 V and 260 mA the QPL1823 provides an output of 63 dBmV TCP with a MER of 45 dB. When driven with 8 V and 350 mA the output is 66.5 dBmV TCP with a MER of 45 dB. The QPL1823 is packaged in a 12-pin 5 x 5 mm2 Laminate Module.

Production
i
Product Data SheetRev H – 04/26/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
20
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
20
Buy Online

Key Features

  • 5 MHz to 1800 MHz Operation
  • 5 V to 8 V Operation
  • 26 dB Gain
  • 63 dBmV TCP @ 5 V
  • 67 dBmV TCP @ 8 V

Typical Applications

  • Mid and Driver stage in 1.8 GHz CATV Amplifiers for DOCSIS 4.0
  • Mid and Driver stage in 1.8 GHz CATV Nodes for DOCSIS 4.0
  • DOCSIS 4.0 Remote PHY Devices
  • DOCSIS 4.0 CPE equipment

Parameters

Type
Driver
Frequency Min (MHz)
5
Frequency Max (MHz)
1,800
Gain (dB)
26
TCP (dBmV)
66.5
CCN (dB)
51
MER (dB)
N/A
NF (dB)
2.7 to 4
Voltage (V)
5 to 8
Current (mA)
260 to 350
Package Type
12 pin Laminate Module
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev H – 04/26/2025
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPL1823

QPL1823

5 - 1800 MHz, 75 Ohm, 26 dB Gain Differential CATV Amplifier

The QPL1823 is an ultra-linear, GaAs pHEMT, differential RF amplifier. The device features a cascode design which provides 26 dB of flat gain along with very low distortion from 5 MHz to 1.8 GHz. This ultra-linear IC is designed to support Broadband CATV DOCSIS 4.0 applications, such as Nodes, Amplifiers, and Remote PHY Devices, as well as Fiber to The Home (FTTH), Home Gateways, and Cable Modems. The device is powered by a single supply that can operate from 5 V to 8 V and current can be set from 260 mA to 350 mA. At 5 V and 260 mA the QPL1823 provides an output of 63 dBmV TCP with a MER of 45 dB. When driven with 8 V and 350 mA the output is 66.5 dBmV TCP with a MER of 45 dB. The QPL1823 is packaged in a 12-pin 5 x 5 mm2 Laminate Module.

Production
i
Product Data SheetRev H – 04/26/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
20
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
20
Buy Online

Key Features

  • 5 MHz to 1800 MHz Operation
  • 5 V to 8 V Operation
  • 26 dB Gain
  • 63 dBmV TCP @ 5 V
  • 67 dBmV TCP @ 8 V

Typical Applications

  • Mid and Driver stage in 1.8 GHz CATV Amplifiers for DOCSIS 4.0
  • Mid and Driver stage in 1.8 GHz CATV Nodes for DOCSIS 4.0
  • DOCSIS 4.0 Remote PHY Devices
  • DOCSIS 4.0 CPE equipment

Parameters

Type
Driver
Frequency Min (MHz)
5
Frequency Max (MHz)
1,800
Gain (dB)
26
TCP (dBmV)
66.5
CCN (dB)
51
MER (dB)
N/A
NF (dB)
2.7 to 4
Voltage (V)
5 to 8
Current (mA)
260 to 350
Package Type
12 pin Laminate Module
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev H – 04/26/2025
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks