/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPL2210

QPL2210

10 - 13 GHz GaAs Low Noise Amplifier

Qorvo's QPL2210 is a dual channel high-performance, low noise amplifier fabricated on Qorvo's production 90 nm pHEMT process (QPHT09). Covering 10 - 13 GHz, the QPL2210 provides 16 dB small signal gain and 1.2 dB noise figure. With a compact die size of 3 x 3 mm, the amplifier can deliver 5 dBm of saturated power with a high linearity of 8 dBm of output TOI at PIN = - 25 dBm/tone.

The dual channels have a high isolation of 20dB, with all RF ports matched to 50 ohms with integrated DC blocking caps on I/O ports for easy handling and simple system integration.

The high performance of the QPL2210 makes it ideal for airborne high density phased array radar applications as well as commercial communication systems.

Discontinued
i
End of Life announced July 20, 2021 (PCN 21-0146).
Last Time Buy: December 30, 2021
Contact your local sales representative for assistance.
Product Data SheetRev A – 09/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 10 - 13 GHz
  • Noise Figure: 1.2dB
  • Small Signal Gain: 16dB
  • Psat : 5 dBm
  • P1dB: -1dBm
  • Dual Channels
  • TOI: 8 dBm (@ -25 dBm PIN /tone)
  • Package Dimensions: 3 x 3 x 0.85 mm

Typical Applications

  • VSAT Communications
  • Point to Point Communications
  • Commercial and Military Radars

Parameters

Frequency Min (MHz)
10,000
Frequency Max (MHz)
13,000
Gain (dB)
16
NF (dB)
1.2
Voltage (V)
2
Current (mA)
11
Package Size (mm)
3 x 3 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 09/2019
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPL2210

QPL2210

10 - 13 GHz GaAs Low Noise Amplifier

Qorvo's QPL2210 is a dual channel high-performance, low noise amplifier fabricated on Qorvo's production 90 nm pHEMT process (QPHT09). Covering 10 - 13 GHz, the QPL2210 provides 16 dB small signal gain and 1.2 dB noise figure. With a compact die size of 3 x 3 mm, the amplifier can deliver 5 dBm of saturated power with a high linearity of 8 dBm of output TOI at PIN = - 25 dBm/tone.

The dual channels have a high isolation of 20dB, with all RF ports matched to 50 ohms with integrated DC blocking caps on I/O ports for easy handling and simple system integration.

The high performance of the QPL2210 makes it ideal for airborne high density phased array radar applications as well as commercial communication systems.

Discontinued
i
End of Life announced July 20, 2021 (PCN 21-0146).
Last Time Buy: December 30, 2021
Contact your local sales representative for assistance.
Product Data SheetRev A – 09/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
100
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 10 - 13 GHz
  • Noise Figure: 1.2dB
  • Small Signal Gain: 16dB
  • Psat : 5 dBm
  • P1dB: -1dBm
  • Dual Channels
  • TOI: 8 dBm (@ -25 dBm PIN /tone)
  • Package Dimensions: 3 x 3 x 0.85 mm

Typical Applications

  • VSAT Communications
  • Point to Point Communications
  • Commercial and Military Radars

Parameters

Frequency Min (MHz)
10,000
Frequency Max (MHz)
13,000
Gain (dB)
16
NF (dB)
1.2
Voltage (V)
2
Current (mA)
11
Package Size (mm)
3 x 3 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 09/2019
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks