/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPL7210

QPL7210

2.4 GHz Wi-Fi LNA + BAW Receive Module

The QPL7210 provides a complete integrated receive solution in a single placement front end module (FEM) for Wi-Fi 802.11a/n/ac/ax systems. The full integration minimizes layout area in the customer's application and greatly reduces the design complexity and the number of external components. Performance is focused on best-in-class Rx immunity from interferes and out of band blockers while achieving leading-edge Rx sensitivity across all Wi-Fi channels. The QPL7210 integrates a 2.4 GHz low noise amplifier (LNA), an LNA bypass, and high selectivity receive BAW filter for wireless coexistence. The QPL7210 integrated filtering also includes 2nd and 3rd harmonics and 5 GHz rejection for dual-band dual-concurrent operation. The device is provided in a 3.0 mm x 3.5 mm x 1 mm max laminate package. This module meets or exceeds the RF front end needs of IEEE 802.11b/g/n/ac/ax Wi-Fi systems.

Discontinued
i
Product Data SheetRev C
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully integrated LNA module including highly selective BAW filter for coexistence attenuation over operating conditions
  • Optmized for 3.3 - 5 V Operation
  • 13 dB Rx Gain
  • 2.5 dB Rx Noise Figure
  • +32 dBm OIP3, +3.5 dBm IP1dB, 5.0 V

Typical Applications

  • IEEE 802.11b/g/n/ac/ax WLAN Applications
  • Wi-Fi Consumer Premise Equipment
  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Internet of Things

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
CoEx BAW+LNA
Wi-Fi Standards
b-ax
Vcc (V)
3.3
Rx Gain (dB)
13
NF (dB)
2.5
Package Type
Laminate
Package Size (mm)
3.0 x 3.5 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C
    Data Sheet
  • QPL7210 Application Note - 2.4 GHz Wi-Fi LNA+BAW Receive Module (11b/g/n/ac/ax)

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
QPL7210

QPL7210

2.4 GHz Wi-Fi LNA + BAW Receive Module

The QPL7210 provides a complete integrated receive solution in a single placement front end module (FEM) for Wi-Fi 802.11a/n/ac/ax systems. The full integration minimizes layout area in the customer's application and greatly reduces the design complexity and the number of external components. Performance is focused on best-in-class Rx immunity from interferes and out of band blockers while achieving leading-edge Rx sensitivity across all Wi-Fi channels. The QPL7210 integrates a 2.4 GHz low noise amplifier (LNA), an LNA bypass, and high selectivity receive BAW filter for wireless coexistence. The QPL7210 integrated filtering also includes 2nd and 3rd harmonics and 5 GHz rejection for dual-band dual-concurrent operation. The device is provided in a 3.0 mm x 3.5 mm x 1 mm max laminate package. This module meets or exceeds the RF front end needs of IEEE 802.11b/g/n/ac/ax Wi-Fi systems.

Discontinued
i
Product Data SheetRev C
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully integrated LNA module including highly selective BAW filter for coexistence attenuation over operating conditions
  • Optmized for 3.3 - 5 V Operation
  • 13 dB Rx Gain
  • 2.5 dB Rx Noise Figure
  • +32 dBm OIP3, +3.5 dBm IP1dB, 5.0 V

Typical Applications

  • IEEE 802.11b/g/n/ac/ax WLAN Applications
  • Wi-Fi Consumer Premise Equipment
  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Internet of Things

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
CoEx BAW+LNA
Wi-Fi Standards
b-ax
Vcc (V)
3.3
Rx Gain (dB)
13
NF (dB)
2.5
Package Type
Laminate
Package Size (mm)
3.0 x 3.5 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C
    Data Sheet
  • QPL7210 Application Note - 2.4 GHz Wi-Fi LNA+BAW Receive Module (11b/g/n/ac/ax)

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks