/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPL7425

QPL7425

5 - 1218 MHz 75 Ohm 25 dB CATV Amplifier

The QPL7425 is a GaAs pHEMT single ended RF amplifier IC featuring 25 dB of flat gain and low noise. This IC is designed to support HFC and Fiber to The Home (FTTH) applications from 5 to 1218 MHz using a single supply operating from 3 V to 8 V. QPL7425 offers low noise and distortion plus high gain in a 3x3 QFN package for convenient layout and design in set top and infrastructure projects for 75 Ohm CATV and satellite applications.

Production
i
Product Data SheetRev C – 08/30/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 5 MHz to 1218 MHz Operation
  • 3 V to 8 V Operation
  • Gain: 25 dB Typical
  • Noise Figure: 1.0 dB Typical at 850 MHz
  • Adjustable Bias Using External Resistors
  • 3x3 QFN Package

Typical Applications

  • FTTH GPON and GEPON
  • DOCSIS 3.1
  • Head End CMTS Equipment
  • Optical Node
  • Satellite Low Noise Amplifier
  • Cable Modem and Set Top Box

Parameters

Type
LNA
Frequency Min (MHz)
5
Frequency Max (MHz)
1,218
Gain (dB)
25
TCP (dBmV)
48
CCN (dB)
50
MER (dB)
N/A
NF (dB)
1.1
Voltage (V)
3, 5, 8
Current (mA)
100
Package Type
16 pin QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/30/2023
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPL7425

QPL7425

5 - 1218 MHz 75 Ohm 25 dB CATV Amplifier

The QPL7425 is a GaAs pHEMT single ended RF amplifier IC featuring 25 dB of flat gain and low noise. This IC is designed to support HFC and Fiber to The Home (FTTH) applications from 5 to 1218 MHz using a single supply operating from 3 V to 8 V. QPL7425 offers low noise and distortion plus high gain in a 3x3 QFN package for convenient layout and design in set top and infrastructure projects for 75 Ohm CATV and satellite applications.

Production
i
Product Data SheetRev C – 08/30/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 5 MHz to 1218 MHz Operation
  • 3 V to 8 V Operation
  • Gain: 25 dB Typical
  • Noise Figure: 1.0 dB Typical at 850 MHz
  • Adjustable Bias Using External Resistors
  • 3x3 QFN Package

Typical Applications

  • FTTH GPON and GEPON
  • DOCSIS 3.1
  • Head End CMTS Equipment
  • Optical Node
  • Satellite Low Noise Amplifier
  • Cable Modem and Set Top Box

Parameters

Type
LNA
Frequency Min (MHz)
5
Frequency Max (MHz)
1,218
Gain (dB)
25
TCP (dBmV)
48
CCN (dB)
50
MER (dB)
N/A
NF (dB)
1.1
Voltage (V)
3, 5, 8
Current (mA)
100
Package Type
16 pin QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/30/2023
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks