/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPL7433

QPL7433

45 MHz - 3.3 GHz, 17.5 dB gain, Low Noise Amplifier

The QPL7433 is a low noise, high gain, wide bandwidth MMIC pHEMT single ended RF amplifier IC featuring 17.5 dB of flat gain. This IC is designed to support CPE Front End, Cable, Satellite and Terrestrial TV, Home Gateways, and Cable Modems from 50 to 3300 MHz using a single 5 V supply. QPL7433 offers low noise and distortion plus high gain in a 2x2 8pin DFN package.

Production
i
Product Data SheetRev F – 02/24/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,428
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,428
Buy Online

Key Features

  • 50 MHz to 3300 MHz Operation
  • Low Power Consumption 5 V, 90 mA
  • Gain; 17.5 dB over the entire BW
  • Noise Figure; 1.5 dB Typical
  • P1dB; 20 dBm
  • OIP3; +34 dBm
  • Adjustable Bias Using External Resistors

Typical Applications

  • Cable, Terrestrial and Satellite
  • Extended Spectrum DOCSIS
  • CATV Node & Amplifiers
  • Satellite Low Noise Amplifier
  • Cable Modem and Set Top Box
  • Single Ended Gain Block

Parameters

Type
LNA
Frequency Min (MHz)
50
Frequency Max (MHz)
3,300
Gain (dB)
17.5
TCP (dBmV)
N/A
CCN (dB)
N/A
MER (dB)
N/A
NF (dB)
1.5
Voltage (V)
5
Current (mA)
90
Package Type
8-pin DFN
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev F – 02/24/2026
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
QPL7433

QPL7433

45 MHz - 3.3 GHz, 17.5 dB gain, Low Noise Amplifier

The QPL7433 is a low noise, high gain, wide bandwidth MMIC pHEMT single ended RF amplifier IC featuring 17.5 dB of flat gain. This IC is designed to support CPE Front End, Cable, Satellite and Terrestrial TV, Home Gateways, and Cable Modems from 50 to 3300 MHz using a single 5 V supply. QPL7433 offers low noise and distortion plus high gain in a 2x2 8pin DFN package.

Production
i
Product Data SheetRev F – 02/24/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,428
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,428
Buy Online

Key Features

  • 50 MHz to 3300 MHz Operation
  • Low Power Consumption 5 V, 90 mA
  • Gain; 17.5 dB over the entire BW
  • Noise Figure; 1.5 dB Typical
  • P1dB; 20 dBm
  • OIP3; +34 dBm
  • Adjustable Bias Using External Resistors

Typical Applications

  • Cable, Terrestrial and Satellite
  • Extended Spectrum DOCSIS
  • CATV Node & Amplifiers
  • Satellite Low Noise Amplifier
  • Cable Modem and Set Top Box
  • Single Ended Gain Block

Parameters

Type
LNA
Frequency Min (MHz)
50
Frequency Max (MHz)
3,300
Gain (dB)
17.5
TCP (dBmV)
N/A
CCN (dB)
N/A
MER (dB)
N/A
NF (dB)
1.5
Voltage (V)
5
Current (mA)
90
Package Type
8-pin DFN
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev F – 02/24/2026
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks