/
Products
/
QPL7434

QPL7434

FTTH xPON Differential Video Receiver

The QPL7434 is a 47 – 1218 MHz High Gain, Low EIN, Differential RF Optical Receiver for FTTH PON applications. It is a technology leader with an optical input range from -20 dBm to +2 dBm. The QPB7434, with recommended external control circuitry, provides automatic gain control to maintain a constant +24 dBmV to +29 dBmV / channel output to ensure consistent video quality. It runs on a single +5 V supply eliminating the need for an extra ONT supply.

Discontinued
i
End of Life announced September 11, 2023 (PCN 23-0133).
Last Time Buy: May 6, 2024
Contact your local sales representative for assistance.
Product Data SheetRev C – 02/19/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,200
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,200
Buy Online

Key Features

  • Optical Input Range: -20 to +2
  • High Gain: >27 dB gain
  • Efficient Power Consumption: 210 mA @ +5 V
  • Low Noise: 2.8 pA / √Hz Equivalent Input Noise Current (EINC)
  • Provides automatic gain control to maintain a constant +24 dBmV to +29 dBmV / channel, with recommended external circuitry
  • 47 - 1218 MHz Operational Bandwidth

Typical Applications

  • FTTH xPON (ONU / ONT)
  • DOCSIS 3.1
  • Head End CMTS Equipment
  • Cable Modem and Set Top Box
  • Optical Node
  • Low Noise, High Gain Amplifier for Active Off-Air/TV Antenna

Parameters

Bandwidth (GHz)
0.005 to 1.218
Small Signal Gain (dB)
27
Equivalent Input Noise (pA/rtHz)
2.8
Voltage (V)
5
Current (mA)
270
Package Type
QFN-20
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 02/19/2020
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
QPL7434

QPL7434

FTTH xPON Differential Video Receiver

The QPL7434 is a 47 – 1218 MHz High Gain, Low EIN, Differential RF Optical Receiver for FTTH PON applications. It is a technology leader with an optical input range from -20 dBm to +2 dBm. The QPB7434, with recommended external control circuitry, provides automatic gain control to maintain a constant +24 dBmV to +29 dBmV / channel output to ensure consistent video quality. It runs on a single +5 V supply eliminating the need for an extra ONT supply.

Discontinued
i
End of Life announced September 11, 2023 (PCN 23-0133).
Last Time Buy: May 6, 2024
Contact your local sales representative for assistance.
Product Data SheetRev C – 02/19/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,200
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,200
Buy Online

Key Features

  • Optical Input Range: -20 to +2
  • High Gain: >27 dB gain
  • Efficient Power Consumption: 210 mA @ +5 V
  • Low Noise: 2.8 pA / √Hz Equivalent Input Noise Current (EINC)
  • Provides automatic gain control to maintain a constant +24 dBmV to +29 dBmV / channel, with recommended external circuitry
  • 47 - 1218 MHz Operational Bandwidth

Typical Applications

  • FTTH xPON (ONU / ONT)
  • DOCSIS 3.1
  • Head End CMTS Equipment
  • Cable Modem and Set Top Box
  • Optical Node
  • Low Noise, High Gain Amplifier for Active Off-Air/TV Antenna

Parameters

Bandwidth (GHz)
0.005 to 1.218
Small Signal Gain (dB)
27
Equivalent Input Noise (pA/rtHz)
2.8
Voltage (V)
5
Current (mA)
270
Package Type
QFN-20
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 02/19/2020
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks